EN 597.1 Revolving Mushroom Shaped Knobs Plastic, with Steel Threaded Spindle, Softline

Photo

EN 597.1 Plastic Revolving Mushroom Shaped Knobs, with Steel Threaded Stud, Softline
Original design
code: IEL+x SOFT
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products
FDA

FDA compliant

Product description

Information

Revolving mushroom shaped knobs EN 597.1 are used in applications that require friction-free turning action, such as vertically positioned handwheels or cranked handles.

The Softline coating makes them particularly ergonomic and easy to grip.

The soft, slip-proof contact area improves the grip both in damp (hand perspiration) and in dry ambient conditions, as well as in the event of oily surfaces and in very high or very low temperatures.

Specification

Handle

  • Base body
    Plastic, Polypropylen (PP)
  • Softline coating
    Thermoplastic elastomer (TPE)
    • Chemically bonded with base body
    • FDA compliant material
    • Operating temperature from
      +32 °F to +176 °F (0 °C to +80 °C)
    • Black, matte finish
    • Hardness 70 Shore A

Threaded spindle
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 597.1 Plastic Revolving Mushroom Shaped Knobs, with Steel Threaded Stud, Softline sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1d2d3d4l2l3
1.771.85M 10-0.471.100.670.04
1.772.52M 8M 100.470.830.670.04

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Thread d2

Selected Part

Total US Dollars (net)
$16.01
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$16.01
10249$15.42
250499$14.55
≥ 500$13.10
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.158 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 597.1-45-47-M10EN 597.1-45-64-M8EN 597.1-45-64-M10

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.