DIN 910 Threaded Plugs Steel / Stainless Steel, with Collar and External Hex

Material: ST - Steel
Type: AC - With copper sealing ring

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Threaded plugs DIN 910 are used, for example, on filling, drain or inspection openings of gear boxes and hydraulic tanks.

Specification

Threaded plug

  • SteelST
    • Zinc plated, blue passivated finish
    • Property class 5.8
  • Stainless steelA4 AISI 316 / AISI 316Ti

Sealing washer DIN 7603
for Type AC / AA / AN


RoHS

Hide technical drawing
DIN 910 Steel / Stainless Steel Threaded Plugs, with Collar and External Hex sketch

Part Options / Table

Type

AWithout sealing ring
ACWith copper sealing ring
AAWith aluminum sealing ring
ANWith stainless steel sealing ring
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Fine thread
Steel ST


Stainless steel A4

Pipe thread
Steel ST
Stainless steel A4
d2 h14d3d4
Outer Ø
sealing washer
l1 ±0.008l2 +0.02l3sA/F
in mm
M 8 x 1M 8 x 1-0.5510.330.450.3150.350.240.0410
M 10 x 1M 10 x 1-0.5510.410.530.3150.350.240.0410
--G 1/80.5510.390.530.3150.350.240.0410
M 12 x 1.5M 12 x 1.5-0.6690.480.630.4720.350.240.0613
--G 1/40.7090.530.710.4720.350.240.0613
M 14 x 1.5M 14 x 1.5-0.7480.560.710.4720.350.240.0613
M 16 x 1.5M 16 x 1.5-0.8270.640.790.4720.350.240.0617
--G 3/80.8660.670.830.4720.350.240.0617
M 18 x 1.5M 18 x 1.5-0.9060.720.870.4720.470.310.0617
M 20 x 1.5M 20 x 1.5-0.9840.800.940.5510.470.310.0619
--G 1/21.0240.841.020.5510.470.310.0619
M 22 x 1.5M 22 x 1.5-1.0630.881.060.5510.470.310.0619
M 24 x 1.5M 24 x 1.5-1.1420.961.140.5510.510.350.0822
M 26 x 1.5--1.2201.041.220.6300.550.390.0824
M 27 x 2--1.2601.071.260.6300.550.390.0824
--G 3/41.2601.051.260.6300.550.390.0824
M 30 x 1.5--1.4171.191.420.6300.550.390.0824
M 33 x 2--1.5351.311.540.6300.630.430.0827
--G 11.5351.321.540.6300.630.430.0827
M 42 x 2--1.9291.671.930.6300.670.470.0830
--G 1 1/41.9291.661.930.6300.670.470.0830
M 48 x 2--2.1651.902.170.6300.670.470.0830
--G 1 1/22.1651.892.170.6300.670.470.0830

Build & Price

Material


Fine thread d1 (Steel)
Fine thread d1 (Stainless steel)
Pipe thread d1
Type




Material


Fine thread d1 (Steel)
Fine thread d1 (Stainless steel)
Pipe thread d1
Type




Selected Part

Total (net)
US$2.22
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$2.22
5099US$2.04
100249US$1.85
≥ 250US$1.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.021 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 910-ST-M8x1-ADIN 910-A4-M8x1-ADIN 910-ST-M8x1-ACDIN 910-A4-M8x1-ACDIN 910-ST-M8x1-AADIN 910-A4-M8x1-AADIN 910-ST-M8x1-ANDIN 910-A4-M8x1-ANDIN 910-ST-M10x1-ADIN 910-A4-M10x1-ADIN 910-ST-M10x1-ACDIN 910-A4-M10x1-ACDIN 910-ST-M10x1-AADIN 910-A4-M10x1-AADIN 910-ST-M10x1-ANDIN 910-A4-M10x1-ANDIN 910-ST-G1/8-ADIN 910-A4-G1/8-ADIN 910-ST-G1/8-ACDIN 910-A4-G1/8-ACDIN 910-ST-G1/8-AADIN 910-A4-G1/8-AADIN 910-ST-G1/8-ANDIN 910-A4-G1/8-ANDIN 910-ST-M12x1,5-ADIN 910-A4-M12x1,5-ADIN 910-ST-M12x1,5-ACDIN 910-A4-M12x1,5-ACDIN 910-ST-M12x1,5-AADIN 910-A4-M12x1,5-AADIN 910-ST-M12x1,5-ANDIN 910-A4-M12x1,5-ANDIN 910-ST-G1/4-ADIN 910-A4-G1/4-ADIN 910-ST-G1/4-ACDIN 910-A4-G1/4-ACDIN 910-ST-G1/4-AADIN 910-A4-G1/4-AADIN 910-ST-G1/4-ANDIN 910-A4-G1/4-ANDIN 910-ST-M14x1,5-ADIN 910-A4-M14x1,5-ADIN 910-ST-M14x1,5-ACDIN 910-A4-M14x1,5-ACDIN 910-ST-M14x1,5-AADIN 910-A4-M14x1,5-AADIN 910-ST-M14x1,5-ANDIN 910-A4-M14x1,5-ANDIN 910-ST-M16x1,5-ADIN 910-A4-M16x1,5-ADIN 910-ST-M16x1,5-ACDIN 910-A4-M16x1,5-ACDIN 910-ST-M16x1,5-AADIN 910-A4-M16x1,5-AADIN 910-ST-M16x1,5-ANDIN 910-A4-M16x1,5-ANDIN 910-ST-G3/8-ADIN 910-A4-G3/8-ADIN 910-ST-G3/8-ACDIN 910-A4-G3/8-ACDIN 910-ST-G3/8-AADIN 910-A4-G3/8-AADIN 910-ST-G3/8-ANDIN 910-A4-G3/8-ANDIN 910-ST-M18x1,5-ADIN 910-A4-M18x1,5-ADIN 910-ST-M18x1,5-ACDIN 910-A4-M18x1,5-ACDIN 910-ST-M18x1,5-AADIN 910-A4-M18x1,5-AADIN 910-ST-M18x1,5-ANDIN 910-A4-M18x1,5-ANDIN 910-ST-M20x1,5-ADIN 910-A4-M20x1,5-ADIN 910-ST-M20x1,5-ACDIN 910-A4-M20x1,5-ACDIN 910-ST-M20x1,5-AADIN 910-A4-M20x1,5-AADIN 910-ST-M20x1,5-ANDIN 910-A4-M20x1,5-ANDIN 910-ST-G1/2-ADIN 910-A4-G1/2-ADIN 910-ST-G1/2-ACDIN 910-A4-G1/2-ACDIN 910-ST-G1/2-AADIN 910-A4-G1/2-AADIN 910-ST-G1/2-ANDIN 910-A4-G1/2-ANDIN 910-ST-M22x1,5-ADIN 910-A4-M22x1,5-ADIN 910-ST-M22x1,5-ACDIN 910-A4-M22x1,5-ACDIN 910-ST-M22x1,5-AADIN 910-A4-M22x1,5-AADIN 910-ST-M22x1,5-ANDIN 910-A4-M22x1,5-ANDIN 910-ST-M24x1,5-ADIN 910-A4-M24x1,5-ADIN 910-ST-M24x1,5-ACDIN 910-A4-M24x1,5-ACDIN 910-ST-M24x1,5-AADIN 910-A4-M24x1,5-AADIN 910-ST-M24x1,5-ANDIN 910-A4-M24x1,5-ANDIN 910-ST-M26x1,5-ADIN 910-ST-M26x1,5-ACDIN 910-ST-M26x1,5-AADIN 910-ST-M26x1,5-ANDIN 910-ST-M27x2-ADIN 910-ST-M27x2-ACDIN 910-ST-M27x2-AADIN 910-ST-M27x2-ANDIN 910-ST-G3/4-ADIN 910-A4-G3/4-ADIN 910-ST-G3/4-ACDIN 910-A4-G3/4-ACDIN 910-ST-G3/4-AADIN 910-A4-G3/4-AADIN 910-ST-G3/4-ANDIN 910-A4-G3/4-ANDIN 910-ST-M30x1,5-ADIN 910-ST-M30x1,5-ACDIN 910-ST-M30x1,5-AADIN 910-ST-M30x1,5-ANDIN 910-ST-M33x2-ADIN 910-ST-M33x2-ACDIN 910-ST-M33x2-AADIN 910-ST-M33x2-ANDIN 910-ST-G1-ADIN 910-A4-G1-ADIN 910-ST-G1-ACDIN 910-A4-G1-ACDIN 910-ST-G1-AADIN 910-A4-G1-AADIN 910-ST-G1-ANDIN 910-A4-G1-ANDIN 910-ST-M42x2-ADIN 910-ST-M42x2-ACDIN 910-ST-M42x2-AADIN 910-ST-M42x2-ANDIN 910-ST-G11/4-ADIN 910-A4-G11/4-ADIN 910-ST-G11/4-ACDIN 910-A4-G11/4-ACDIN 910-ST-G11/4-AADIN 910-A4-G11/4-AADIN 910-ST-G11/4-ANDIN 910-A4-G11/4-ANDIN 910-ST-M48x2-ADIN 910-ST-M48x2-ACDIN 910-ST-M48x2-AADIN 910-ST-M48x2-ANDIN 910-ST-G11/2-ADIN 910-A4-G11/2-ADIN 910-ST-G11/2-ACDIN 910-A4-G11/2-ACDIN 910-ST-G11/2-AADIN 910-A4-G11/2-AADIN 910-ST-G11/2-ANDIN 910-A4-G11/2-AN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.