EN 6476 Side Guide Bracket Plastic, Fixed, with Contact Edge

Photo

EN 6476 Plastic Side Guide Bracket, Fixed, with Contact Edge
Original design SPF.V / SPF.D
EN 6476 Plastic Side Guide Bracket, Fixed, with Contact Edge EN 6476 Plastic Side Guide Bracket, Fixed, with Contact Edge
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Side guide brackets EN 6476 fasten side guides or side guide segments to conveyor sections. This also requires the use of connecting elements EN 6473.2, retaining profiles EN 6473.1 or side guide clamps EN 6475.3, EN 6475.4 or EN 6475.5.

The stop edge facilitates horizontal alignment on the conveyor system. The swing bolt with the hand knob or the hex nut can be attached to the side guide bracket either on top or on the side to respond to different space conditions.

Specification

Bracket
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • Black, matte finish

Hand knob (Identification no. 1)
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Brass tapped insert

Hex nut (Identification no. 2)
Stainless steel AISI 304


Swing bolt / Washer
Stainless steel AISI 304


RoHS

Technical drawing

Hide technical drawing
EN 6476 Plastic Side Guide Bracket, Fixed, with Contact Edge sketch

Part Options / Table

Identification no.

1With hand knob
2Without hand knob
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1h1
Identification no. 1

Identification no. 2
bd2h2h3h4h5l1l2l3l4m1m2t1t2
D 12D 14D 167.806.811.460.430.592.992.360.162.561.851.182.481.653.110.310.10

Build & Price

Identification no.


Diameter d1
Height h1 (Id no. 1)
Height h1 (Id no. 2)

Selected Part

Total US Dollars (net)
$9.32
In Stock: 46
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$9.32
10249$8.98
250499$8.47
≥ 500$7.62
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.430 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6476-1-D12-198EN 6476-2-D12-173EN 6476-1-D14-198EN 6476-2-D14-173EN 6476-1-D16-198EN 6476-2-D16-173
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.