GN 146.6 Flanged Connector Clamps Stainless Steel, with 2 Mounting Holes

Photo

GN 146.6 Stainless Steel Flanged Connector Clamps, with 2 Mounting Holes Type: B - With seals
Type: B - With seals
GN 146.6 Stainless Steel Flanged Connector Clamps, with 2 Mounting Holes Type: B - With seals GN 146.6 Stainless Steel Flanged Connector Clamps, with 2 Mounting Holes Type: A - Without seals
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The clamping bores of the flanged connector clamps GN 146.6 are mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z, the carriage bolt and the cap nut reduce the bore cross-section for clamping. Type B is equipped with seals at the screw location.

For clamping without tools, the cap nut can be replaced by an adjustable lever GN 911.3 listed in the table as accessory.

Specification

Body
Stainless steel AISI CF-8
Matte shot-blasted finish


Carriage bolts DIN 603
Stainless steel


Cap nuts DIN 917 / washers
Stainless steel


Seals

  • Sealing disks
    Plastic (Polyacetal POM)
  • Spacer ring
    Silicone, 40 ... 60 Shore A

RoHS

Accessory

Adjustable Levers GN 911.3

Technical drawing

3D
Hide technical drawing
GN 146.6 Stainless Steel Flanged Connector Clamps, with 2 Mounting Holes sketch

Part Options / Table

Type

AWithout seals
BWith seals

Identification no.

4With stainless steel cap nut DIN 917
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
bd2d3k
Clamping
length
l1mtx1x2y1y2z
Screw
location for
screw size
Accessory
Recom. lever
GN 911.3 for
 z
l2
B 300.870.261.461.572.561.180.282.051.382.762.09M8-302.483.07

Build & Price

3D Product Configurator
Bore d1
Type


Identification no.

Selected Part

Total US Dollars (net)
$93.30
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$93.30
1024$85.53
2549$77.75
≥ 50$69.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.595 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.