GN 7045.2 Pan Head Screws Stainless Steel, with Phillips Drive, with Recessed Stud for Loss Protection

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Pan head screws GN 7045.2 feature a recessed stud d3, making it easy to secure them against loss, such as in a cover.

Thus the “captivity of the mounting element” according to the Machinery Directive 2006 / 42 / EG is given.

For this purpose, instead of a normal through / threaded hole a thread d1 on both sides, if necessary with a corresponding clearance hole d4 must be provided. Depending on the design and required clamping length a1 ... a3 of the cover, there are a number of assembly options as shown.

Specification

Stainless steel AISI 304NI
Property class 50


RoHS

Hide technical drawing
GN 7045.2 Stainless Steel Pan Head Screws, with Phillips Drive, with Recessed Stud for Loss Protection sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1a1a2a3d2d3 -0.012d4kl2l3Phillips drive
M 30.471.5...33...6.56.5...80.220.0870.140.080.160.06PH 2
M 30.633...77...88...120.220.0870.140.080.160.06PH 2
M 40.632...55...88....110.280.1180.180.100.200.08PH 2
M 40.795...99...1111...150.280.1180.180.100.200.08PH 2
M 50.792.5...66...10.510.5...140.350.1540.220.130.240.10PH 2
M 50.986...1111...1414...190.350.1540.220.130.240.10PH 2
M 60.983...77...1313...170.410.1810.260.150.310.12PH 3
M 61.187...1212...1717...220.410.1810.260.150.310.12PH 3
M 81.184...88...1616...200.550.2480.330.200.390.16PH 3
M 81.388...1313...2020...250.550.2480.330.200.390.16PH 3
M 81.5713...1818...2525...300.550.2480.330.200.390.16PH 3

Build & Price

Thread d1
Length l1
Material

Thread d1
Length l1
Material

Selected Part

Total (net)
US$5.79
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$5.79
100249US$5.31
250499US$4.83
≥ 500US$4.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7045.2-M3-12-NIGN 7045.2-M3-16-NIGN 7045.2-M4-16-NIGN 7045.2-M4-20-NIGN 7045.2-M5-20-NIGN 7045.2-M5-25-NIGN 7045.2-M6-25-NIGN 7045.2-M6-30-NIGN 7045.2-M8-30-NIGN 7045.2-M8-35-NIGN 7045.2-M8-40-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.