GN 724.6 Indexing Plungers Steel / Stainless Steel, with Chamfered Pin, with Mounting Flange

Photo

GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C1 - Chamfer, top
Material / Finish: ZB - Zinc plated, blue passivated finish
Identification no.: 1 - Without receiver
Type: C1 - Chamfer, top
Material / Finish: ZB - Zinc plated, blue passivated finish
Identification no.: 1 - Without receiver
GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C1 - Chamfer, top
Material / Finish: ZB - Zinc plated, blue passivated finish
Identification no.: 1 - Without receiver GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C1 - Chamfer, top
Material / Finish: NI - Stainless steel precision casting
Identification no.: 1 - Without receiver GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C2 - Chamfer, bottom
Material / Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - With receiver GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C4 - Chamfer, left
Material / Finish: NI - Stainless steel precision casting
Identification no.: 1 - Without receiver GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C4 - Chamfer, left
Material / Finish: SW - Black, RAL 9005, textured finish
Identification no.: 2 - With receiver
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Indexing plungers GN 724.6 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When the object to be secured moves towards the chamfer, the plunger pin is pushed back into the guide, allowing grooves and edges to pass over the pin. The plunger pin engages automatically in the direction of the latching surface.

The latching can be released by pulling the pull ring by hand or with a cable or pull rod using a hook. The types with lock-out are used when the plunger pin should temporarily not protrude. For this purpose, the pull ring is turned sideways after the plunger pin has been retracted. The ring is held in this position by the catch recess at the top of the guide.

The dimensional tolerances between the pin and the guide have been chosen to ensure functional reliability even in roughly dimensioned applications or in the event of soiling.

For fastening, slotted or hex mounting holes allow the use of socket cap screws DIN 912 and hex head screws or nuts according to DIN 931 or DIN 934.

Specification

Guide / Counter piece

  • Steel precision casting
    • Zinc plated, blue passivated finishZBZB
    • Zinc plated and powder coated
      Black, RAL 9005, textured finishSWSW
  • Stainless steel precision castingNI AISI CF-8

Pull ring

  • Steel precision casting
    Zinc plated, blue passivated finish (for ZB and SW)
  • Stainless steel precision casting AISI CF-8 (for NI)

Plunger pin

  • Steel, hardened
    Zinc plated, blue passivated finish (for ZB and SW)
  • Stainless steel AISI 431, hardened (for NI)

Compression spring
Stainless steel AISI 316Ti


RoHS

Technical drawing

3D
Hide technical drawing
GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange sketch

Part Options / Table

Type

C1Chamfer, top
C2Chamfer, bottom
C3Chamfer, right
C4Chamfer, left

Identification no.

1Without receiver
2With receiver
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1sad1d2h1k1
min.
l1l2l3l4l5l6l7Spring load ≈
Initial

End
0.510.790.261.340.240.390.062.680.391.380.041.631.891.043.15 lbf (14 N)7.87 lbf (35 N)
0.791.180.391.890.350.590.084.020.592.130.062.363.151.574.95 lbf (22 N)15.74 lbf (70 N)
Show / Hide columns
Dimensions in: Inch (change to Metric)
b1sb2 +0.012d3 +0.008h2h3k2k3k4k5k6k7mA/F
0.510.790.2560.2400.300.060.300.710.470.750.100.061.340.39
0.791.180.3940.3980.550.200.551.340.391.080.120.082.170.67

Build & Price

3D Product Configurator
Pin diameter b1
Square s
Type




Material / Finish
SW
ZB
Identification no.


Application Examples

8cd239a0-3caf-4300-bd7d-19b2943d849a

Application Examples

f7a1e52b-cf39-484d-b70f-d9f8a85d71e4

Selected Part

Total US Dollars (net)
$27.11
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$27.11
2549$24.85
5099$22.60
≥ 100$20.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.410 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 724.6-13-20-C1-ZB-1GN 724.6-13-20-C1-SW-1GN 724.6-13-20-C1-NI-1GN 724.6-13-20-C2-ZB-1GN 724.6-13-20-C2-SW-1GN 724.6-13-20-C2-NI-1GN 724.6-13-20-C3-ZB-1GN 724.6-13-20-C3-SW-1GN 724.6-13-20-C3-NI-1GN 724.6-13-20-C4-ZB-1GN 724.6-13-20-C4-SW-1GN 724.6-13-20-C4-NI-1GN 724.6-13-20-C1-ZB-2GN 724.6-13-20-C1-SW-2GN 724.6-13-20-C1-NI-2GN 724.6-13-20-C2-ZB-2GN 724.6-13-20-C2-SW-2GN 724.6-13-20-C2-NI-2GN 724.6-13-20-C3-ZB-2GN 724.6-13-20-C3-SW-2GN 724.6-13-20-C3-NI-2GN 724.6-13-20-C4-ZB-2GN 724.6-13-20-C4-SW-2GN 724.6-13-20-C4-NI-2GN 724.6-20-30-C1-ZB-1GN 724.6-20-30-C1-SW-1GN 724.6-20-30-C1-NI-1GN 724.6-20-30-C2-ZB-1GN 724.6-20-30-C2-SW-1GN 724.6-20-30-C2-NI-1GN 724.6-20-30-C3-ZB-1GN 724.6-20-30-C3-SW-1GN 724.6-20-30-C3-NI-1GN 724.6-20-30-C4-ZB-1GN 724.6-20-30-C4-SW-1GN 724.6-20-30-C4-NI-1GN 724.6-20-30-C1-ZB-2GN 724.6-20-30-C1-SW-2GN 724.6-20-30-C1-NI-2GN 724.6-20-30-C2-ZB-2GN 724.6-20-30-C2-SW-2GN 724.6-20-30-C2-NI-2GN 724.6-20-30-C3-ZB-2GN 724.6-20-30-C3-SW-2GN 724.6-20-30-C3-NI-2GN 724.6-20-30-C4-ZB-2GN 724.6-20-30-C4-SW-2GN 724.6-20-30-C4-NI-2
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.