EN 628 Bridge Handles Plastic, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle®

Original design
code:EBP. / EBP-B
Color (Cover cap): DGB - Yellow, RAL 1021, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
With-IF-Award-Icon

Product description

Cabinet U-handles EN 628 are designed with ergonomic shapes to match the Ergostyle product family. They can also be used as complementary handles for cabinet U-handles EN 628.4 and EN 628.5 with power and pneumatic switching function.

The cover caps for type A are supplied ready assembled, for type B they are enclosed loose.

The distance to the screw-on surface can be extended with spacers EN 628.2.

Specification

Handle
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 266 °F (-30 °C to +130 °C)
  • Black-gray, similar to RAL 7021, matte finish

Tapped insert (Type A)
Brass


Cover cap
Plastic, Polyamide (PA)
Black-gray, RAL 7021, matte finishDSGDSG
Orange, RAL 2004, matte finishDORDOR
Gray, RAL 7035, matte finishDGRDGR
Yellow, RAL 1021, matte finishDGBDGB
Blue, RAL 5024, matte finishDBLDBL
Red, RAL 3000, matte finishDRTDRT
Green, RAL 6017, matte finishDGNDGN


RoHS

Accessory

Spacers EN 628.2

Hide technical drawing
EN 628 Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1
Type A
d2
Type B
d3h1h2l2l3
min.
sA/F
in mm
t1t2
3.70 -0.041/4 x 20-0.871.38-4.572.830.31-0.470.26
4.61 ±0.025/16 x 18-1.021.54-5.633.580.33-0.470.77
5.20 ±0.025/16 x 18-1.061.65-6.264.130.37-0.510.41
5.91 ±0.045/16 x 18-1.101.77-7.094.800.37-0.510.55
7.05 ±0.045/16 x 18-1.142.01-8.195.910.37-0.510.63
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1
Type A
d2
Type B
d3h1h2l2l3
min.
sA/F
in mm
t1t2
3.70 -0.04M 5-0.871.38-4.572.830.30-0.39-
3.70 -0.04M 60.260.871.380.674.572.830.30100.470.26
4.61 ±0.02M 60.261.021.540.285.633.580.33100.470.77
4.61 ±0.02M 80.331.021.540.715.633.580.33130.510.33
4.72 ±0.02M 60.261.061.590.695.793.660.37100.470.41
4.72 ±0.02M 80.331.061.590.695.793.660.37130.510.41
5.20 ±0.02M 6-1.061.65-6.264.130.37-0.51-
5.20 ±0.02M 80.331.061.650.696.264.130.37130.510.41
5.91 ±0.02M 80.331.101.770.717.094.800.37130.510.55
7.05 ±0.02M 80.331.142.010.758.195.910.37130.510.63
7.05 ±0.02M 10-1.142.01-8.195.910.37-0.51-

Build & Price

Length l1
Thread d1 (Type A)

Inch


Metric


Bore d2 (Type B)
Type


Color (Cover cap)
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Length l1
Thread d1 (Type A)

Inch


Metric


Bore d2 (Type B)
Type


Color (Cover cap)
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total (net)
US$9.37
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$9.37
10249US$9.03
250499US$8.52
≥ 500US$7.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.169 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 628-94-1/4x20-A-DSGEN 628-94-1/4x20-A-DOREN 628-94-1/4x20-A-DGREN 628-94-1/4x20-A-DGBEN 628-94-1/4x20-A-DBLEN 628-94-1/4x20-A-DRTEN 628-94-1/4x20-A-DGNEN 628-117-5/16x18-A-DSGEN 628-117-5/16x18-A-DOREN 628-117-5/16x18-A-DGREN 628-117-5/16x18-A-DGBEN 628-117-5/16x18-A-DBLEN 628-117-5/16x18-A-DRTEN 628-117-5/16x18-A-DGNEN 628-132-5/16x18-A-DSGEN 628-132-5/16x18-A-DOREN 628-132-5/16x18-A-DGREN 628-132-5/16x18-A-DGBEN 628-132-5/16x18-A-DBLEN 628-132-5/16x18-A-DRTEN 628-132-5/16x18-A-DGNEN 628-150-5/16x18-A-DSGEN 628-150-5/16x18-A-DOREN 628-150-5/16x18-A-DGREN 628-150-5/16x18-A-DGBEN 628-150-5/16x18-A-DBLEN 628-150-5/16x18-A-DRTEN 628-150-5/16x18-A-DGNEN 628-179-5/16x18-A-DSGEN 628-179-5/16x18-A-DOREN 628-179-5/16x18-A-DGREN 628-179-5/16x18-A-DGBEN 628-179-5/16x18-A-DBLEN 628-179-5/16x18-A-DRTEN 628-179-5/16x18-A-DGNEN 628-94-M5-A-DSGEN 628-94-M5-A-DOREN 628-94-M5-A-DGREN 628-94-M5-A-DGBEN 628-94-M5-A-DBLEN 628-94-M5-A-DRTEN 628-94-M5-A-DGNEN 628-94-6,5-B-DSGEN 628-94-6,5-B-DOREN 628-94-6,5-B-DGREN 628-94-6,5-B-DGBEN 628-94-6,5-B-DBLEN 628-94-6,5-B-DRTEN 628-94-6,5-B-DGNEN 628-94-M6-A-DSGEN 628-94-M6-A-DOREN 628-94-M6-A-DGREN 628-94-M6-A-DGBEN 628-94-M6-A-DBLEN 628-94-M6-A-DRTEN 628-94-M6-A-DGNEN 628-117-M6-A-DSGEN 628-117-M6-A-DOREN 628-117-M6-A-DGREN 628-117-M6-A-DGBEN 628-117-M6-A-DBLEN 628-117-M6-A-DRTEN 628-117-M6-A-DGNEN 628-117-6,5-B-DSGEN 628-117-6,5-B-DOREN 628-117-6,5-B-DGREN 628-117-6,5-B-DGBEN 628-117-6,5-B-DBLEN 628-117-6,5-B-DRTEN 628-117-6,5-B-DGNEN 628-117-M8-A-DSGEN 628-117-M8-A-DOREN 628-117-M8-A-DGREN 628-117-M8-A-DGBEN 628-117-M8-A-DBLEN 628-117-M8-A-DRTEN 628-117-M8-A-DGNEN 628-117-8,5-B-DSGEN 628-117-8,5-B-DOREN 628-117-8,5-B-DGREN 628-117-8,5-B-DGBEN 628-117-8,5-B-DBLEN 628-117-8,5-B-DRTEN 628-117-8,5-B-DGNEN 628-120-M6-A-DSGEN 628-120-M6-A-DOREN 628-120-M6-A-DGREN 628-120-M6-A-DGBEN 628-120-M6-A-DBLEN 628-120-M6-A-DRTEN 628-120-M6-A-DGNEN 628-120-6,5-B-DSGEN 628-120-6,5-B-DOREN 628-120-6,5-B-DGREN 628-120-6,5-B-DGBEN 628-120-6,5-B-DBLEN 628-120-6,5-B-DRTEN 628-120-6,5-B-DGNEN 628-120-M8-A-DSGEN 628-120-M8-A-DOREN 628-120-M8-A-DGREN 628-120-M8-A-DGBEN 628-120-M8-A-DBLEN 628-120-M8-A-DRTEN 628-120-M8-A-DGNEN 628-120-8,5-B-DSGEN 628-120-8,5-B-DOREN 628-120-8,5-B-DGREN 628-120-8,5-B-DGBEN 628-120-8,5-B-DBLEN 628-120-8,5-B-DRTEN 628-120-8,5-B-DGNEN 628-132-M6-A-DSGEN 628-132-M6-A-DOREN 628-132-M6-A-DGREN 628-132-M6-A-DGBEN 628-132-M6-A-DBLEN 628-132-M6-A-DRTEN 628-132-M6-A-DGNEN 628-132-M8-A-DSGEN 628-132-M8-A-DOREN 628-132-M8-A-DGREN 628-132-M8-A-DGBEN 628-132-M8-A-DBLEN 628-132-M8-A-DRTEN 628-132-M8-A-DGNEN 628-132-8,5-B-DSGEN 628-132-8,5-B-DOREN 628-132-8,5-B-DGREN 628-132-8,5-B-DGBEN 628-132-8,5-B-DBLEN 628-132-8,5-B-DRTEN 628-132-8,5-B-DGNEN 628-150-M8-A-DSGEN 628-150-M8-A-DOREN 628-150-M8-A-DGREN 628-150-M8-A-DGBEN 628-150-M8-A-DBLEN 628-150-M8-A-DRTEN 628-150-M8-A-DGNEN 628-150-8,5-B-DSGEN 628-150-8,5-B-DOREN 628-150-8,5-B-DGREN 628-150-8,5-B-DGBEN 628-150-8,5-B-DBLEN 628-150-8,5-B-DRTEN 628-150-8,5-B-DGNEN 628-179-M8-A-DSGEN 628-179-M8-A-DOREN 628-179-M8-A-DGREN 628-179-M8-A-DGBEN 628-179-M8-A-DBLEN 628-179-M8-A-DRTEN 628-179-M8-A-DGNEN 628-179-8,5-B-DSGEN 628-179-8,5-B-DOREN 628-179-8,5-B-DGREN 628-179-8,5-B-DGBEN 628-179-8,5-B-DBLEN 628-179-8,5-B-DRTEN 628-179-8,5-B-DGNEN 628-179-M10-A-DSGEN 628-179-M10-A-DOREN 628-179-M10-A-DGREN 628-179-M10-A-DGBEN 628-179-M10-A-DBLEN 628-179-M10-A-DRTEN 628-179-M10-A-DGN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.