EN 628.3 Flexible Bridge Handles Plastic, with Counterbored Mounting Holes, Ergostyle®

Original design
code: EBP.FLX
Color of the cover caps: DGR - Gray, RAL 7035, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Bridge handles EN 628.3 are manufactured out of a flexible plastic material. They were developed for use on arched surfaces (see above illustration).

These flexible handles can be used on curved surfaces with diameters from Ø 300 mm up to Ø 600 mm. For Ø bigger than 600 mm, the standard version EN 628 can be used.

Cover caps are supplied but not assembled.

Specification

Handle
Plastic, Polypropylene (PP)
with thermoplastic Elastomer (TPE)

  • Operating temperature
    32 °F to +176 °F (0 °C to +80 °C)
  • Black-gray, similar to RAL 7021, matte finish

Inserts
Brass


Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN

RoHS

Accessory

Spacers EN 628.2

On request

  • Various metric size fasteners and kit packaging
Hide technical drawing
EN 628.3 Plastic Flexible Bridge Handles, with Counterbored Mounting Holes, Ergostyle® sketch

Part Options / Table

Type

BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d2d3h1h2l2l3sA/F
in mm
t
4.61 ±0.021.020.331.540.715.633.580.35130.33
5.91 ±0.041.100.331.770.717.014.800.39130.55

Build & Price

Length l1
Type

Color of the cover caps
DBL
DGB
DGN
DGR
DOR
DRT
DSG
Length l1
Type

Color of the cover caps
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total (net)
US$15.89
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$15.89
10249US$15.31
250499US$14.45
≥ 500US$13.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.126 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 628.3-117-B-DSGEN 628.3-117-B-DOREN 628.3-117-B-DGREN 628.3-117-B-DGBEN 628.3-117-B-DBLEN 628.3-117-B-DRTEN 628.3-117-B-DGNEN 628.3-150-B-DSGEN 628.3-150-B-DOREN 628.3-150-B-DGREN 628.3-150-B-DGBEN 628.3-150-B-DBLEN 628.3-150-B-DRTEN 628.3-150-B-DGN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.