EN 633.1Wing ScrewsTechnopolymer Plastic, with Stainless Steel Threaded Stud, Ergostyle®
ELESA original design code: EWN.SST-p
Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
We have received your callback request and will contact you soon.
1 / 1
Important: Price Adjustment Announcement
Attention Valued Customer,
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.