EN 654.2 Assembly Sets Plastic, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1

EN 654.2 Plastic Assembly Sets, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1 Type: NO - 1 switchgear with one normally open contact
ELESA original design
code: SLCK.
Type: NO - 1 switchgear with one normally open contact

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

With assembly sets EN 654.2 the fluid level of EN 654 and EN 654.1 fluid level indicators can not only be viewed, but also be monitored via an electric contact.

For this purpose, a float with a magnet is located within the indication range, which will close or open a contact at a certain fluid level (REED switch).

Depending on the type, one or two switchgear units may be positioned along the visual range.

When delivered, the switchgear units are assembled such that the housing and the plug connection are on the left side of the fluid level indicator.

Depending on the installation situation, the switchgear unit can also be mounted to the right and the contact insert of the plug can be mounted in 4 positions every 90° to ensure a favorable cable outlet.

Specification

  • Switchgear unit
    Plastic
    Technopolymer (Polyamide PA)
    • Temperature resistant up to 176 °F (80 °C)
    • Black

  • Float
    Plastic
    Technopolymer (Polypropylene PP)
    Black

RoHS

Hide technical drawing
EN 654.2 Plastic Assembly Sets, for Electrical Fluid Level Monitoring for Fluid Level Indicators EN 654 / EN 654.1 sketch

Part Options / Table

Type *

NO1 switchgear with one normally open contact
NC1 switchgear with one normally closed contact
NO-NC2 switchgears, each of them with one normally open contact and one normally closed contact
NC-NC2 switchgears, each of them with one normally closed contact
NO-NO2 switchgears, each of them with one normally open contact

Build & Price

Type





Type





Electrical Characteristics

Max. switching voltage /
max. switched current

230 V AC, 230 V DC / 2 A

Max. switching capacity

40 W

Connector plug

DIN EN 175301-803 Type C

Protection class:

IP 65

Cable gland:

PG 7, for cable Ø from 6 to 7 mm

Cable cross-section

2 x 1.5 mm²

Caution: Magnet fields impair the function!

Drawing Electrical specifications GN 654.2

Assembly Sequence for the Cable Connection

Drawing assembly sequence GN 654.2

1.Loosen the mounting screw and pull off the connector plug.

2.Push the contact insert out of the connector casing.

3.Loosen the cable gland, guide the cable through the connector casing and connect it to the contact insert.

4.Push the contact insert back into the connector casing and tighten the cable gland for strain relief / sealing of the cable.

5.Push the connector plug over the contacts of the float switch and secure it with the mounting screw.

Assembly Sequence for the Assembly Set on EN 654 / EN 654.1 Fluid Level Indicators

Drawing Assembly sequence GN 654.2

1.Take off the end piece of the fluid level indicator.

2.Insert and correctly position the float with the marking „UP“ pointing up.

3.Push on the swítchgear unit.

4.Clamp the switchgear unit in the desired position and reassemble the end piece.

5.Mount the fluid level indicator in the container wall using both plastic spacer rings if the container is made of ferromagnetic material.

6.Mount the cable connection.

Selected Part

Total (net)
US$113.85
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$113.85
799US$109.71
100249US$103.50
≥ 250US$93.15
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.518 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 654.2-NOEN 654.2-NCEN 654.2-NO-NCEN 654.2-NC-NCEN 654.2-NO-NO

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.