GN 161.1 Lift-Off Hinges Zinc Die-Cast

GN 161.1 Zinc Die-Cast Lift-Off Hinges Color: SR - Silver, RAL 9006, textured finish
Color: SR - Silver, RAL 9006, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Lift-off hinges GN 161.1 are a unique variation with a highly attractive design. The mounting screws are concealed.

During load tests, these hinges were gradually loaded and relieved at room temperature with incrementally increasing force.

For the specified values, an insignificant permanent deformation remained after relieving the load which had no effect on the function and appearance. In most cases, the failure loads are multiples of the specified value.

Indicated load bearing capacities are non-binding recommended values and constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use. Environmental influences and aging may influence these values.

Specification

Hinge leafs
Zinc die-cast, powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR
    (only metric sizes)

Washer
Plastic


RoHS

Hide technical drawing
GN 161.1 Zinc Die-Cast Lift-Off Hinges sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
bl1dl2l3l4l5mt1t2Radial loadAxial load
0.592.4810 x 320.671.220.240.390.750.200.39517 lbf (2300 N)337 lbf (1500 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1dl2l3l4l5mt1t2Radial loadAxial load
0.592.48M 50.671.220.240.390.750.200.39517 lbf (2300 N)337 lbf (1500 N)

Build & Price

Width b
Length l1
Thread d

Inch


Metric


Color
SR
SW
Width b
Length l1
Thread d

Inch


Metric


Color
SR
SW

Selected Part

Total US Dollars (net)
$11.60
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.60
5099$10.64
100249$9.67
≥ 250$8.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.156 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.

Please enter the code above.


CAD Download Tutorial
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 161.1-15-63-10x32-SWGN 161.1-15-63-M5-SWGN 161.1-15-63-M5-SR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.