GN 7607 Wipers Elastomer, Hygienic Design

Photo

GN 7607 Elastomer Wipers, Hygienic Design
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

When used in hygienic areas, wipers GN 7607 can be used to seal axially or radially moving components with a cylindrical cross-section against their bearing position. With their specially shaped sealing lip, the wipers prevent the formation of dead spaces where dust can accumulate. Commercially available wipers are not suitable for this purpose due to a 45° chamfer on the inner edge of the sealing lip.

All standard parts equipped and delivered with wipers GN 7607 are listed in the table. For replacement, the corresponding wipers can be ordered individually.

As delivered, or unassembled, the wipers have the “actual dimensions” as stated in the table. To guarantee a secure fit and a reliable seal, the specified installation space must be provided at the bearing position. This ensures that the wiper undergoes the necessary deformation during installation. All surfaces in contact with the wiper should have a minimum surface quality of Ra 0.8 μm.

Specification

Thermoplastic polyurethaneTPU

  • Operating temperature
    -4 °F to 230 °F (-20 °C to 110 °C)
  • FDA compliant material
  • Blue
  • Hardness 95 ±5 Shore A95

RoHS

Technical drawing

3D
Hide technical drawing
GN 7607 Elastomer Wipers, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 h9
Nominal dimensions -
installation pace
d2 H9
Nominal dimensions -
installation pace
d3 H9
Nominal dimensions -
installation pace
r max.
Nominal dimensions -
installation pace
d1
Actual dimensions -
wipers, unassembled
d2
Actual dimensions -
wipers, unassembled
d3
Actual dimensions -
wipers, unassembled
d4
Actual dimensions -
wipers, unassembled
s
Actual dimensions -
Wipers, unassembled
Suitable for
0.4720.7090.7870.020.440.720.800.500.27GN 19 / GN 20
0.5510.7870.8660.020.520.800.870.570.27GN 1150
0.6300.8660.9450.020.600.870.950.650.27GN 19 / GN 20 / GN 8170
0.7871.0241.1020.020.761.041.110.810.27GN 19 / GN 20 / GN 1150
0.9451.1811.2600.020.921.191.270.970.27GN 19 / GN 20

Build & Price

3D Product Configurator
Inner diameter d1
Material

Hardness

Selected Part

Total US Dollars (net)
$7.57
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$7.57
2549$6.94
5099$6.31
≥ 100$5.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7607-12-TPU-95GN 7607-14-TPU-95GN 7607-16-TPU-95GN 7607-20-TPU-95GN 7607-24-TPU-95

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.