Load capacity 180 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, non-staining.
Specification
Bracket
Zinc plated steel stamping with plate mounting
Swivel bracket has twin ball races in the swivel head
Swivel head sealed
Bolted wheel axle
Brake lever made of steel, zinc-plated, blue-passivated finish
Tread
Thermoplastic polyurethane
Rim color dark gray color
Hardness 94° shore A
Wheel center
Impact-resistant nylon, silver gray color
Bearing type, centrally encapsulated ball bearing, with synthetic thread guard as standard
RoHS
On request
Individual wheels, series PATH
Hide technical drawing
Part Options / Table
Version
P12
Plate size (3 5/8" x 2 1/2")
Type
K-FK
Ball bearing with thread guard
K-FI-FK
Ball bearing with stop-fix brake, with thread guard
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
An error has occurred!
We have received your callback request and will contact you soon.