LER-PATH Swivel Polyurethane Treaded Casters Steel, with bolt hole fitting

 LER-PATH Steel Swivel Polyurethane Treaded Casters, with bolt hole fitting Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 150 - 300 kg.
Ball protection by the special top plate and ball disc design.
The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves.

Specification

  • Bracket
    • Steel stamping, zinc-plated, blue-passivated finish, Cr6 free
    • Double ball bearing in the swivel head
    • Strong central kingpin
    • Bolted wheel axle

  • Wheel
    • High-quality thermoplastic polyurethane
    • Hardness 94° Shore A
    • Black
    • Chemically bonded for an inseparable connection to the wheel centre

  • Wheel center/rim
    • High-quality, impact-resistant nylon
    • Chemically bonded
    • Gray

RoHS

Hide technical drawing
 LER-PATH Steel Swivel Polyurethane Treaded Casters, with bolt hole fitting sketch

Part Options / Table

Type

KBall bearing
K-FIBall bearing with stop-fix brake
K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
d
Bolt Hole Size

Use Mounting Bolt
F
Offset Swivel
Caster

Load
Capacity in N
3.1253.151.264.020.51M12 / 1/2"1.50315 lbf (1400 N)
43.941.264.920.51M12 / 1/2"1.42315 lbf (1400 N)
54.921.265.910.51M12 / 1/2"1.57315 lbf (1400 N)
6.31256.301.577.680.51M12 / 1/2"2.13652 lbf (2900 N)
87.871.579.250.51M12 / 1/2"2.13652 lbf (2900 N)

Build & Price

D
Type




D
Type




Selected Part

Total (net)
US$51.80
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$51.80
5099US$47.48
100249US$43.17
≥ 250US$38.85
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
LER-PATH-80-K-FKLER-PATH-80-K-FI-FKLER-PATH-100-K-FKLER-PATH-100-K-FI-FKLER-PATH-125-K-FKLER-PATH-125-K-FI-FKLER-PATH-160-KLER-PATH-160-K-FILER-PATH-200-KLER-PATH-200-K-FI