LKRXA-PATH Swivel Casters Stainless Steel, with Bolt Hole Mounting, Heavy Bracket Series

 LKRXA-PATH Stainless Steel Swivel Casters, with Bolt Hole Mounting, Heavy Bracket Series Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 120 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • High-quality stamped 304 stainless steel with bolt hole mounting
    • Swivel bracket with twin ball race in the swivel head
    • Heavy duty central king pin
    • All metal parts including balls, central king pin, and axle material are made of stainless steel
    • Polished surface

  • Wheel
    • Polyurethane tread, injection molded
    • Hardness 98° Shore A
    • Tread color - gray
    • Light gray nylon rim

RoHS

On request

  • Individual wheels
Hide technical drawing
 LKRXA-PATH Stainless Steel Swivel Casters, with Bolt Hole Mounting, Heavy Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total Height

Top Plate
Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity in N
3.1253.151.264.252.240.51M12 / 1/2"1.57247 lbf (1100 N)
43.941.265.242.240.51M12 / 1/2"1.57247 lbf (1100 N)
54.921.266.222.240.51M12 / 1/2"1.57247 lbf (1100 N)

Build & Price

D
Type


D
Type


Selected Part

Total (net)
US$71.20
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$68.30
2549US$62.61
5099US$56.92
≥ 100US$51.22
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.

Please enter the code above.


CAD Download Tutorial
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
LKRXA-PATH-80-GLKRXA-PATH-80-G-FILKRXA-PATH-100-GLKRXA-PATH-100-G-FILKRXA-PATH-125-GLKRXA-PATH-125-G-FI