MRS Retractable Handles Plastic, with Reduced Length Hub Mechanism, with Securing Pin

 MRS Plastic Retractable Handles, with Reduced Length Hub Mechanism, with Securing Pin

Product description

Suitable for applications in which it is preferred that the revolving handle be folded away when in the rest position, and when a shorter protruding distance of the overall length is required. The handle can be folded in both directions.

Specification

Handle
Nylon plastic

  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish
  • Revolving

Retractable mechanism
Steel, zinc plated


RoHS

On request

  • For certain minimum quantities, other handle colors
Hide technical drawing
 MRS Plastic Retractable Handles, with Reduced Length Hub Mechanism, with Securing Pin sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5l1l2l3l4l5l6l7l8
0.83M 50.670.280.102.240.280.312.150.650.550.250.16
0.91M 60.750.310.103.030.280.313.330.690.710.300.16
1.02M 60.830.310.103.820.280.393.800.750.790.300.16

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$22.60
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$22.60
100249US$20.71
250499US$18.83
≥ 500US$16.95
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.101 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
MRS-21-M5MRS-23-M6MRS-26-M6