V3RA Three Spoked Handwheels Glass Filled Nylon Plastic, with or without Revolving Handle

 V3RA Glass Filled Nylon Plastic Three Spoked Handwheels, with or without Revolving Handle Type: D - With revolving handle
Type: D - With revolving handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Nylon plastic handwheels V3RA are of modern design. They are an excellent choice for light to medium duty applications.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Body
Nylon plastic

  • Glass filled
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Steel, zinc plated


Revolving handles
Nylon plastic

  • Glass filled
  • Black, matte finish
  • Spindle
    Steel, zinc plated

RoHS

On request

Other modifications such as inch and metric bores, keyways, set screw holes, etc.

Hide technical drawing
 V3RA Glass Filled Nylon Plastic Three Spoked Handwheels, with or without Revolving Handle sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pilot hole
d3d4d6bsl1-0.02l2-0.02l3l4l5d5
3.94P 40.940.830.710.790.590.940.471.811.973.78M 6
4.92P 60.940.830.790.940.671.100.472.011.973.98M 6
6.30P 61.260.911.181.100.791.220.592.402.765.16M 8
7.87P 61.571.021.381.260.941.570.592.913.546.46M 10

Build & Price

Handwheel diameter d1
Pilot hole d2
Type


Handwheel diameter d1
Pilot hole d2
Type


Selected Part

Total US Dollars (net)
$15.67
In Stock: 263
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$15.67
5099$14.37
100249$13.06
≥ 250$11.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.423 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.