DIN 98 Revolving Handles Steel, Aluminum or Plastic, with Plain or Threaded Spindle

DIN 98 Steel, Aluminum or Plastic Revolving Handles with Plain or Threaded Spindle Material: ST - Steel
Type: D - With plain stud
Material: ST - Steel
Type: D - With plain stud

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Revolving handles DIN 98 have a comfortable grip and are widely used on crank handles or handwheels.

Type D handles are supplied unassembled so that the spindle can be press-fit or screwed into a tapped blind bore prior to assembly.
During mounting, easy blows with a soft mallet are sufficient to drive the handle into place.

Specification

Handle

  • SteelST, zinc plated, blue passivated finish
  • AluminumAL, turned and polished
  • PlasticKT, Polyamide (PA)
    • Operating temperature up to 230 °F (110 °C)
    • Black, matte finish

Spindle
Steel, zinc plated, blue passivated finish


RoHS

Hide technical drawing
DIN 98 Steel, Aluminum or Plastic Revolving Handles with Plain or Threaded Spindle sketch

Part Options / Table

Type

DWith plain stud
EWith threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 h8
Type D
ST / AL


KT
d3
Type E
ST / AL


KT
d4  h13l1l2l3A/F
Internal hex
in mm
0.630.2760.276M 6M 60.3941.930.430.223
0.790.3150.315M 8M 80.5122.400.510.244
0.980.3940.394M 10M 100.6302.950.550.315
1.260.5120.512M 12M 120.7873.740.830.416
1.420.630-M 16-0.8664.171.020.438

Build & Price

Material



Handle diameter d1
Type


Material



Handle diameter d1
Type


Selected Part

Total (net)
US$13.51
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$13.51
100249US$12.39
250499US$11.26
≥ 500US$10.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.116 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 98-AL-16-DDIN 98-AL-16-EDIN 98-ST-16-DDIN 98-ST-16-EDIN 98-KT-16-DDIN 98-KT-16-EDIN 98-AL-20-DDIN 98-AL-20-EDIN 98-ST-20-DDIN 98-ST-20-EDIN 98-KT-20-DDIN 98-KT-20-EDIN 98-AL-25-DDIN 98-AL-25-EDIN 98-ST-25-DDIN 98-ST-25-EDIN 98-KT-25-DDIN 98-KT-25-EDIN 98-AL-32-DDIN 98-AL-32-EDIN 98-ST-32-DDIN 98-ST-32-EDIN 98-KT-32-DDIN 98-KT-32-EDIN 98-AL-36-DDIN 98-AL-36-EDIN 98-ST-36-DDIN 98-ST-36-E

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.