GN 2294 Double Leaf Lift-Off Hinges Aluminum, for Profile Systems / Panel Elements

GN 2294 Aluminum Double Leaf Lift-Off Hinges, for Profile Systems / Panel Elements Type: A - Exterior hinge leafs
Identification: C - With countersunk holes
Bildzuordnung: 82
Type: A - Exterior hinge leafs
Identification: C - With countersunk holes
Bildzuordnung: 82

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Double leaf lift-off hinges GN 2294 are made of drawn profiled aluminum and can be used on doors and covers.

External hinge leaf, type A hinges, allow mounting with a very small door gap. Type I hinges are mounted between the door gap. This results in the mounting screws being hidden when the door is closed, which reduces the chance of vandalism.

The hinges are delivered loose and must be mounted according to the accompanying instructions. Any hinge combination may be created thanks to the modular design and available accessories.

Specification

  • Body
    Aluminum
    Anodized finish, natural colorELEL

  • Bearing bushing / cover cap
    Plastic
    Technopolymer (Polyamide PA)
    Gray, RAL 7035

  • Tapered dowel pin ISO 8741
    Steel, zinc plated, blue passivated finish

RoHS

On request

  • Other lengths and hole spacings
  • Other finishes
Hide technical drawing
GN 2294 Aluminum Double Leaf Lift-Off Hinges, for Profile Systems / Panel Elements sketch

Part Options / Table

Type

AExterior hinge leafs
IInterior hinge leafs

Identification

CWith countersunk holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Type A

Type I
l2d1d2l3l4l5m1
Type A

Type I
m2m3m4s
2.833.393.230.260.551.571.421.691.612.171.65--0.14
2.833.396.380.260.553.151.421.691.612.17-1.971.260.14

Build & Price

Width l1 (Type A)
Width l1 (Type I)
Length l2
Type


Identification

Finish
EL
Width l1 (Type A)
Width l1 (Type I)
Length l2
Type


Identification

Finish
EL

Mounting Information

a95d5f1a-3eca-43fc-83ef-13236da6dc53

Left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge leaf.

72e69018-fca2-42d7-82fe-cfb621325b2f

Mounting on door frames

For mounting a door that should be removable, two hinges of the same type must be attached to the door frame.

If the door is not supposed to be removable, the door must be mounted with at least one right hinge and one left hinge.

4ab8bd66-2f7b-4f49-b481-1bd920baf9e0

Assembly

  1. Position the bearing bushing with the desired installation direction on the hinge leaf. Then insert a screw with a collar such as an ISO 7380 oval head screw into the bearing bushing to protect the bearing bushing collar from damage while hammering in.
  2. Hammer in the bearing bushing until about 1 mm remains between the bearing bushing collar and the hinge wing.
  3. Remove the burr on the bearing bushing using a knife.
  4. Hammer in the bearing bushing all the way.
  5. Remove the screw.
  6. Hammer a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge wing.

Insert the other bearing bushings according to points 1 to 5.

Selected Part

Total US Dollars (net)
$25.06
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$25.06
100249$22.97
250499$20.89
≥ 500$18.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.136 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2294-72-82-A-C-ELGN 2294-86-82-I-C-ELGN 2294-72-162-A-C-ELGN 2294-86-162-I-C-EL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.