EN 670 Crank Handles Plastic, with Revolving Handle, with Bore, Ergostyle®

EN 670 Plastic Crank Handles, with Revolving Handle, with Bore, Ergostyle® Color of the cover cap: DOR - Orange, RAL 2004, matte finish
Original design
code: EKH.
Color of the cover cap: DOR - Orange, RAL 2004, matte finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
With-IF-Award-Icon

Product description

The reticular structure of the crank arm and special plastic of crank handles EN 670 used make this handle very strong and therefore, suitable for transmitting high torque values.

Design of handle provides fingers with a safe and ergonomic grip, preventing them from slipping off; semi-spherical end cap fits comfortably in the palm of the hand.

Specification

Crank body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    +32 °F to +194 °F (0 °C to +90 °C)
  • Black-gray, matte finish, similar to RAL 7021

Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT

Hub bushing
Steel, blackened finish


Threaded bushing
to accept the revolving handle
Brass


Revolving handle
Plastic, Polyamide (PA)

  • Black, matte finish
  • Threaded spindle
    Steel, zinc plated, blue passivated finish

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fixing)

Hide technical drawing
EN 670 Plastic Crank Handles, with Revolving Handle, with Bore, Ergostyle® sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Length ld1 H7
Bore
H9
Square
d2d3d4h1h2h3h4h5h6 ≈Ø
Handle
3.94B 1/2V 1/20.940.931.181.302.070.390.670.632.560.87
4.92B 5/8V 5/81.101.041.381.572.440.550.710.733.150.94
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ld1 H7
Bore
H9
Square
d2d3d4h1h2h3h4h5h6 ≈Ø
Handle
3.94B 12V 120.940.931.181.302.070.390.670.632.560.87
4.92B 14V 141.101.041.381.572.440.550.710.733.150.94

Build & Price

Length l
Bore d1

Inch


Metric


Square s
Color of the cover cap
DBL
DGB
DGR
DOR
DRT
DSG
Length l
Bore d1

Inch


Metric


Square s
Color of the cover cap
DBL
DGB
DGR
DOR
DRT
DSG

GN 110 Cross Holes (Special Order) - Metric

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd2 H11d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total (net)
US$27.16
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$27.16
799US$26.18
100249US$24.70
≥ 250US$22.23
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 670-100-V1/2-DSGEN 670-100-V1/2-DOREN 670-100-V1/2-DGREN 670-100-V1/2-DGBEN 670-100-V1/2-DBLEN 670-100-V1/2-DRTEN 670-100-B1/2-DSGEN 670-100-B1/2-DOREN 670-100-B1/2-DGREN 670-100-B1/2-DGBEN 670-100-B1/2-DBLEN 670-100-B1/2-DRTEN 670-125-B5/8-DSGEN 670-125-B5/8-DOREN 670-125-B5/8-DGREN 670-125-B5/8-DGBEN 670-125-B5/8-DBLEN 670-125-B5/8-DRTEN 670-125-V5/8-DSGEN 670-125-V5/8-DOREN 670-125-V5/8-DGREN 670-125-V5/8-DGBEN 670-125-V5/8-DBLEN 670-125-V5/8-DRTEN 670-100-B12-DSGEN 670-100-B12-DOREN 670-100-B12-DGREN 670-100-B12-DGBEN 670-100-B12-DBLEN 670-100-B12-DRTEN 670-100-V12-DSGEN 670-100-V12-DOREN 670-100-V12-DGREN 670-100-V12-DGBEN 670-100-V12-DBLEN 670-100-V12-DRTEN 670-125-B14-DSGEN 670-125-B14-DOREN 670-125-B14-DGREN 670-125-B14-DGBEN 670-125-B14-DBLEN 670-125-B14-DRTEN 670-125-V14-DSGEN 670-125-V14-DOREN 670-125-V14-DGREN 670-125-V14-DGBEN 670-125-V14-DBLEN 670-125-V14-DRT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.