GN 31 Leveling Feet Stainless Steel, Tapped Socket or Threaded Stud Type, with Rubber Pad

Photo

GN 31 Inch Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): B1 - Matte shot-blasted finish, rubber pad inlay, black
Version (Stud / Socket): SK - With nut, external hex at the bottom
Type (Base): B1 - Matte shot-blasted finish, rubber pad inlay, black
Version (Stud / Socket): SK - With nut, external hex at the bottom
GN 31 Inch Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): B1 - Matte shot-blasted finish, rubber pad inlay, black
Version (Stud / Socket): SK - With nut, external hex at the bottom GN 31 Inch Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): B1 - Matte shot-blasted finish, rubber pad inlay, black
Version (Stud / Socket): UK - With nut, internal hex at the top, wrench flat at the bottom GN 31 Inch Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): B1 - Matte shot-blasted finish, rubber pad inlay, black
Version (Stud / Socket): X - External hex, tapped socket type GN 31 Inch Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad Type (Base): B2 - Matte shot-blasted finish, rubber pad inlay, white
Version (Stud / Socket): X - External hex, tapped socket type
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Leveling feet GN 31 are supplied fully assembled and cannot be disassembled.

The black rubber pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels. The white rubber pad inlay (TPE) has excellent dynamic fatigue life and is resistant to ozone and atmospheric influences.

Specification

Base
Stainless steel AISI 304


Threaded stud / tapped socket
Stainless steel AISI 303


Hex nut
ANSI / ASME B18.2.2
Stainless steel AISI 304


Rubber pad inlay

  • Black: NBR (Perbunan®) 80 ±5 Shore A
  • White: TPE (Santoprene®) 80 ±5 Shore A

RoHS

On request

Stud versions T / TK, V / VK and W with certain minium quantities

Technical drawing

3D
Hide technical drawing
GN 31 Inch Thread, Stainless Steel Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad sketch

Part Options / Table

Type (Base)

B1Matte shot-blasted finish, rubber pad inlay, black
B2Matte shot-blasted finish, rubber pad inlay, white

Version (Stud / Socket)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
UWithout nut, internal hex at the top, wrench flat at the bottom
UKWith nut, internal hex at the top, wrench flat at the bottom
XExternal hex, tapped socket type
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1
Version
S / SK

Version
U / UK
l7 +0.157
Version
X
h1h2s
1.975/16 x 18--------1.4575.711.380.12
1.973/8 x 162.953.944.925.91----1.5755.711.380.12
1.971/2 x 132.953.944.925.91----1.6935.711.380.12
1.975/8 x 11----2.953.944.925.911.9290.631.380.12
2.365/16 x 18--------1.4960.630.160.12
2.363/8 x 162.953.944.925.91----1.6140.630.160.12
2.361/2 x 132.953.944.925.91----1.7720.630.160.12
2.365/8 x 11----2.953.944.925.911.9690.630.160.12
3.155/16 x 18--------1.5750.710.200.12
3.153/8 x 162.953.944.925.91----1.6930.710.200.12
3.151/2 x 132.953.944.925.91----1.8500.710.200.12
3.155/8 x 11----2.953.944.925.912.0470.710.200.12
3.153/4 x 10----3.944.925.91-2.3620.710.200.12
3.945/16 x 18--------1.6540.790.240.12
3.943/8 x 162.953.944.925.91----1.7720.790.240.12
3.941/2 x 132.953.944.925.91----1.9290.790.240.12
3.945/8 x 11----2.953.944.925.912.1260.790.240.12
3.943/4 x 10----3.944.925.91-2.4410.790.240.12
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h3 +0.157h4 +0.157A/F1
(inches)
A/F2
(inches)
A/F3
(inches)
A/F7
(inches)
t
1.975/16 x 18-----1/20.31
1.973/8 x 160.91-11/16--1/20.39
1.971/2 x 130.91-11/16--5/80.47
1.975/8 x 11-1.142-1/25/167/80.63
2.365/16 x 18-----1/20.31
2.363/8 x 160.94-11/16--1/20.39
2.361/2 x 130.94-11/16--5/80.47
2.365/8 x 11-1.181-1/25/167/80.63
3.155/16 x 18-----1/20.31
3.153/8 x 161.02-11/16--1/20.39
3.151/2 x 131.02-11/16--5/80.47
3.155/8 x 11-1.260-1/25/167/80.63
3.153/4 x 10-1.299-9/167/1610.79
3.945/16 x 18-----1/20.31
3.943/8 x 161.10-11/16--1/20.39
3.941/2 x 131.10-11/16--5/80.47
3.945/8 x 11-1.339-1/25/167/80.63
3.943/4 x 10-1.378-9/167/1610.79

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Length l1 (S / SK)
Length l1 (U / UK)
Length l7 (X)
Type (Base)


Version (Stud / Socket)





Selected Part

Total US Dollars (net)
$16.99
In Stock: 38
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$16.99
5099$15.57
100249$14.16
≥ 250$12.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.