GN 898 Flanged Washers Steel / Stainless Steel, for Toggle Clamps

Material: NI - Stainless steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Flanged washers GN 898 are used to attach and position pressure elements on toggle clamps with open clamping arm. The corresponding toggle clamps are listed in the table.

Specification

SteelST
Zinc plated, blue passivated finish


Stainless steelNI AISI 304


RoHS

Hide technical drawing
GN 898 Steel / Stainless Steel Flanged Washers, for Toggle Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Nominal size
Steel


Stainless steel

Actual dimension
bhl1l2sFor toggle clamps
GN 810
GN 810.1
GN 810.3
GN 810.4
GN 812.1

GN 812

GN 820
GN 820.1
GN 820.3
GN 820.4

GN 820.6
0.160.160.170.280.100.350.200.03--25-
0.200.200.220.390.140.470.300.0475-7580
0.240.240.260.460.180.590.350.0513-130-
0.310.310.330.590.220.710.490.0623200230140
0.390.390.410.710.240.910.650.08330300355250
0.47-0.510.940.281.180.710.10430 / 530-455-

Build & Price

Diameter d (Steel)
Diameter d (Stainless steel)
Material


Diameter d (Steel)
Diameter d (Stainless steel)
Material


Selected Part

Total (net)
US$0.55
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$0.55
5099US$0.51
100249US$0.46
≥ 250US$0.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 898-4-STGN 898-4-NIGN 898-5-STGN 898-5-NIGN 898-6-STGN 898-6-NIGN 898-8-STGN 898-8-NIGN 898-10-STGN 898-10-NIGN 898-12-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.