EN 954 Digital Position Indicators Plastic, 4 Digit Display, Steel Shaft Receptacle

ELESA original design
code: DD51
Installation (Front view): AN - On the chamfer, above
Color: OR - Orange, RAL 2004

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Digital position indicators EN 954 have a direct coupled drive with digital indications. The two housing component parts are ultrasonically welded, thus making the housing is especially sturdy and compact.

The foam rubber seal at the back of the indicator housing prevents the transmission of vibration between the machine and the counter mechanism and also acts as a seal.

Special attention was paid to the positioning of the readout window. The numbers are easily legible and are even enlarged by the magnifying effect of the sight glass.

Specification

  • Housing
    Plastic, Polyamide (PA)
    • Orange, RAL 2004OROR
    • Gray, RAL 7035GRGR
    • Black-gray, RAL 7021SGSG
    • Temperature resistant up to 176 °F (80 °C)
    • Oil and solvent resistant

  • Counter
    • White numbers
    • Black number wheels integers
    • Red decimals with additional scale

  • Shaft receptacle
    Steel, blackened finish

  • Set screw DIN 916
    With internal hex and serrated point

RoHS

On request

  • Position indicators EN 954 with locking lever to prevent accidental change
Hide technical drawing
EN 954 Plastic Digital Position Indicators, 4 Digit Display, Steel Shaft Receptacle sketch

Part Options / Table

Installation (Front view)

ANOn the chamfer, above
FNIn the front, above
AROn the chamfer, below
FRIn the front, below

Type

RNumbers increasing clockwise
LNumbers increasing counter-clockwise
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
Bore d H7Counter
Indication after 1
spindle revolution

Corresponds to thread pitch in
millimeters

Max.
revolutions per minute
B 1/20.0500.0500.05500
B 1/200.1000.100.11500
B 1/200.2000.200.21250
B 1/200.5000.500.5500
B 1/201.0001.001250
B 1/2001.0001.011500
B 1/2001.25001.2/31.251500
B 1/2001.5001.51.51500
B 1/2002.0002.021250
B 1/2002.5002.52.51000
B 1/2003.0003.03830
B 1/2004.0004.04625
B 1/2005.0005.05500
B 1/2006.0006.06415
B 1/2008.0008.08315
B 1/2010.0010.010250
* Suitable for linear actuators GN 291 and GN 292 Ø 18 mm

**Suitable for linear actuators GN 291, GN 292 and GN 293 Ø 30 mm
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Bore d H7Counter
Indication after 1
spindle revolution

Corresponds to thread pitch in
millimeters

Max.
revolutions per minute
B 140.0500.0500.05500
B 1400.1000.100.11500
B 1400.2000.200.21250
B 1400.5000.500.5500
B 1401.0001.001250
B 14001.0001.011500
B 14001.25001.2/31.251500
B 14001.5001.51.51500
B 14002.0002.021250
B 14002.5002.52.51000
B 14003.0*003.03830
B 14004.0**004.04625
B 14005.0005.05500
B 14006.0006.06415
B 14008.0008.08315
B 14010.0010.010250
* Suitable for linear actuators GN 291 and GN 292 Ø 18 mm

**Suitable for linear actuators GN 291, GN 292 and GN 293 Ø 30 mm

Build & Price

Bore d

Inch


Metric


Counter
Installation (Front view)




Type


Color
GR
OR
SG
Bore d

Inch


Metric


Counter
Installation (Front view)




Type


Color
GR
OR
SG

Installation Instructions

29dac7f4-cccb-4c91-8cfb-d2005d6430ea

Before installation of the position indicator, a bore hole for the torque limiting contact point is to be drilled, as shown in the in the adjacent drawing.

With the Mounting Adaptors EN 952.1 the hollow shaft (with bore 14 H7) of the position indicator can be adapted to fit the spindle.

If a reduction in the diameter of the hollow shaft is to be made at the same time as mounting a control knob, Control Knobs GN 957 are available which combine both functions in a single component (no adaptor bushings required).

The position indicator is mounted with the torque limiting contact point inserted in the bore hole, to stabilize the housing in place. The hollow shaft is mounted to the spindle and secured with the set screw.

With Clamping Plates GN 954.7 spindles can be clamped and secured after adjusting.

Operating Principle

The digital position indicator is equipped with a hollow shaft that is slid directly onto the spindle and is connected to the spindle by a set screw. The spindle rotations are transmitted to a counter directly by a gearbox. For torque support, a pin of the housing projects into a hole made on the machine side, establishing the position relative to the mounting site.

Drawing Operating principle GN 953 GN 954 GN 955

The transmission ratio and counting direction of the counter are determined by the pitch of the adjusting spindle. The indicated value after one turn starting from the 0 position serves as a characteristic value. Decimal places are indicated in red.
Position indicators are also suitable for motor-driven spindles up to a certain maximum speed.

Selected Part

Total (net)
US$78.35
In Stock: 2
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$78.35
799US$75.50
100249US$71.23
≥ 250US$64.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.103 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 954-B14-0.050-AN-R-OREN 954-B14-0.050-AN-L-OREN 954-B14-0.050-FN-R-OREN 954-B14-0.050-FN-L-OREN 954-B14-0.050-AR-R-OREN 954-B14-0.050-AR-L-OREN 954-B14-0.050-FR-R-OREN 954-B14-0.050-FR-L-OREN 954-B14-0.050-AN-R-GREN 954-B14-0.050-AN-L-GREN 954-B14-0.050-FN-R-GREN 954-B14-0.050-FN-L-GREN 954-B14-0.050-AR-R-GREN 954-B14-0.050-AR-L-GREN 954-B14-0.050-FR-R-GREN 954-B14-0.050-FR-L-GREN 954-B14-0.050-AN-R-SGEN 954-B14-0.050-AN-L-SGEN 954-B14-0.050-FN-R-SGEN 954-B14-0.050-FN-L-SGEN 954-B14-0.050-AR-R-SGEN 954-B14-0.050-AR-L-SGEN 954-B14-0.050-FR-R-SGEN 954-B14-0.050-FR-L-SGEN 954-B14-00.10-AN-R-OREN 954-B14-00.10-AN-L-OREN 954-B14-00.10-FN-R-OREN 954-B14-00.10-FN-L-OREN 954-B14-00.10-AR-R-OREN 954-B14-00.10-AR-L-OREN 954-B14-00.10-FR-R-OREN 954-B14-00.10-FR-L-OREN 954-B14-00.10-AN-R-GREN 954-B14-00.10-AN-L-GREN 954-B14-00.10-FN-R-GREN 954-B14-00.10-FN-L-GREN 954-B14-00.10-AR-R-GREN 954-B14-00.10-AR-L-GREN 954-B14-00.10-FR-R-GREN 954-B14-00.10-FR-L-GREN 954-B14-00.10-AN-R-SGEN 954-B14-00.10-AN-L-SGEN 954-B14-00.10-FN-R-SGEN 954-B14-00.10-FN-L-SGEN 954-B14-00.10-AR-R-SGEN 954-B14-00.10-AR-L-SGEN 954-B14-00.10-FR-R-SGEN 954-B14-00.10-FR-L-SGEN 954-B14-00.20-AN-R-OREN 954-B14-00.20-AN-L-OREN 954-B14-00.20-FN-R-OREN 954-B14-00.20-FN-L-OREN 954-B14-00.20-AR-R-OREN 954-B14-00.20-AR-L-OREN 954-B14-00.20-FR-R-OREN 954-B14-00.20-FR-L-OREN 954-B14-00.20-AN-R-GREN 954-B14-00.20-AN-L-GREN 954-B14-00.20-FN-R-GREN 954-B14-00.20-FN-L-GREN 954-B14-00.20-AR-R-GREN 954-B14-00.20-AR-L-GREN 954-B14-00.20-FR-R-GREN 954-B14-00.20-FR-L-GREN 954-B14-00.20-AN-R-SGEN 954-B14-00.20-AN-L-SGEN 954-B14-00.20-FN-R-SGEN 954-B14-00.20-FN-L-SGEN 954-B14-00.20-AR-R-SGEN 954-B14-00.20-AR-L-SGEN 954-B14-00.20-FR-R-SGEN 954-B14-00.20-FR-L-SGEN 954-B14-00.50-AN-R-OREN 954-B14-00.50-AN-L-OREN 954-B14-00.50-FN-R-OREN 954-B14-00.50-FN-L-OREN 954-B14-00.50-AR-R-OREN 954-B14-00.50-AR-L-OREN 954-B14-00.50-FR-R-OREN 954-B14-00.50-FR-L-OREN 954-B14-00.50-AN-R-GREN 954-B14-00.50-AN-L-GREN 954-B14-00.50-FN-R-GREN 954-B14-00.50-FN-L-GREN 954-B14-00.50-AR-R-GREN 954-B14-00.50-AR-L-GREN 954-B14-00.50-FR-R-GREN 954-B14-00.50-FR-L-GREN 954-B14-00.50-AN-R-SGEN 954-B14-00.50-AN-L-SGEN 954-B14-00.50-FN-R-SGEN 954-B14-00.50-FN-L-SGEN 954-B14-00.50-AR-R-SGEN 954-B14-00.50-AR-L-SGEN 954-B14-00.50-FR-R-SGEN 954-B14-00.50-FR-L-SGEN 954-B14-01.00-AN-R-OREN 954-B14-01.00-AN-L-OREN 954-B14-01.00-FN-R-OREN 954-B14-01.00-FN-L-OREN 954-B14-01.00-AR-R-OREN 954-B14-01.00-AR-L-OREN 954-B14-01.00-FR-R-OREN 954-B14-01.00-FR-L-OREN 954-B14-01.00-AN-R-GREN 954-B14-01.00-AN-L-GREN 954-B14-01.00-FN-R-GREN 954-B14-01.00-FN-L-GREN 954-B14-01.00-AR-R-GREN 954-B14-01.00-AR-L-GREN 954-B14-01.00-FR-R-GREN 954-B14-01.00-FR-L-GREN 954-B14-01.00-AN-R-SGEN 954-B14-01.00-AN-L-SGEN 954-B14-01.00-FN-R-SGEN 954-B14-01.00-FN-L-SGEN 954-B14-01.00-AR-R-SGEN 954-B14-01.00-AR-L-SGEN 954-B14-01.00-FR-R-SGEN 954-B14-01.00-FR-L-SGEN 954-B14-001.0-AN-R-OREN 954-B14-001.0-AN-L-OREN 954-B14-001.0-FN-R-OREN 954-B14-001.0-FN-L-OREN 954-B14-001.0-AR-R-OREN 954-B14-001.0-AR-L-OREN 954-B14-001.0-FR-R-OREN 954-B14-001.0-FR-L-OREN 954-B14-001.0-AN-R-GREN 954-B14-001.0-AN-L-GREN 954-B14-001.0-FN-R-GREN 954-B14-001.0-FN-L-GREN 954-B14-001.0-AR-R-GREN 954-B14-001.0-AR-L-GREN 954-B14-001.0-FR-R-GREN 954-B14-001.0-FR-L-GREN 954-B14-001.0-AN-R-SGEN 954-B14-001.0-AN-L-SGEN 954-B14-001.0-FN-R-SGEN 954-B14-001.0-FN-L-SGEN 954-B14-001.0-AR-R-SGEN 954-B14-001.0-AR-L-SGEN 954-B14-001.0-FR-R-SGEN 954-B14-001.0-FR-L-SGEN 954-B14-001.25-AN-R-OREN 954-B14-001.25-AN-L-OREN 954-B14-001.25-FN-R-OREN 954-B14-001.25-FN-L-OREN 954-B14-001.25-AR-R-OREN 954-B14-001.25-AR-L-OREN 954-B14-001.25-FR-R-OREN 954-B14-001.25-FR-L-OREN 954-B14-001.25-AN-R-GREN 954-B14-001.25-AN-L-GREN 954-B14-001.25-FN-R-GREN 954-B14-001.25-FN-L-GREN 954-B14-001.25-AR-R-GREN 954-B14-001.25-AR-L-GREN 954-B14-001.25-FR-R-GREN 954-B14-001.25-FR-L-GREN 954-B14-001.25-AN-R-SGEN 954-B14-001.25-AN-L-SGEN 954-B14-001.25-FN-R-SGEN 954-B14-001.25-FN-L-SGEN 954-B14-001.25-AR-R-SGEN 954-B14-001.25-AR-L-SGEN 954-B14-001.25-FR-R-SGEN 954-B14-001.25-FR-L-SGEN 954-B14-001.5-AN-R-OREN 954-B14-001.5-AN-L-OREN 954-B14-001.5-FN-R-OREN 954-B14-001.5-FN-L-OREN 954-B14-001.5-AR-R-OREN 954-B14-001.5-AR-L-OREN 954-B14-001.5-FR-R-OREN 954-B14-001.5-FR-L-OREN 954-B14-001.5-AN-R-GREN 954-B14-001.5-AN-L-GREN 954-B14-001.5-FN-R-GREN 954-B14-001.5-FN-L-GREN 954-B14-001.5-AR-R-GREN 954-B14-001.5-AR-L-GREN 954-B14-001.5-FR-R-GREN 954-B14-001.5-FR-L-GREN 954-B14-001.5-AN-R-SGEN 954-B14-001.5-AN-L-SGEN 954-B14-001.5-FN-R-SGEN 954-B14-001.5-FN-L-SGEN 954-B14-001.5-AR-R-SGEN 954-B14-001.5-AR-L-SGEN 954-B14-001.5-FR-R-SGEN 954-B14-001.5-FR-L-SGEN 954-B14-002.0-AN-R-OREN 954-B14-002.0-AN-L-OREN 954-B14-002.0-FN-R-OREN 954-B14-002.0-FN-L-OREN 954-B14-002.0-AR-R-OREN 954-B14-002.0-AR-L-OREN 954-B14-002.0-FR-R-OREN 954-B14-002.0-FR-L-OREN 954-B14-002.0-AN-R-GREN 954-B14-002.0-AN-L-GREN 954-B14-002.0-FN-R-GREN 954-B14-002.0-FN-L-GREN 954-B14-002.0-AR-R-GREN 954-B14-002.0-AR-L-GREN 954-B14-002.0-FR-R-GREN 954-B14-002.0-FR-L-GREN 954-B14-002.0-AN-R-SGEN 954-B14-002.0-AN-L-SGEN 954-B14-002.0-FN-R-SGEN 954-B14-002.0-FN-L-SGEN 954-B14-002.0-AR-R-SGEN 954-B14-002.0-AR-L-SGEN 954-B14-002.0-FR-R-SGEN 954-B14-002.0-FR-L-SGEN 954-B14-002.5-AN-R-OREN 954-B14-002.5-AN-L-OREN 954-B14-002.5-FN-R-OREN 954-B14-002.5-FN-L-OREN 954-B14-002.5-AR-R-OREN 954-B14-002.5-AR-L-OREN 954-B14-002.5-FR-R-OREN 954-B14-002.5-FR-L-OREN 954-B14-002.5-AN-R-GREN 954-B14-002.5-AN-L-GREN 954-B14-002.5-FN-R-GREN 954-B14-002.5-FN-L-GREN 954-B14-002.5-AR-R-GREN 954-B14-002.5-AR-L-GREN 954-B14-002.5-FR-R-GREN 954-B14-002.5-FR-L-GREN 954-B14-002.5-AN-R-SGEN 954-B14-002.5-AN-L-SGEN 954-B14-002.5-FN-R-SGEN 954-B14-002.5-FN-L-SGEN 954-B14-002.5-AR-R-SGEN 954-B14-002.5-AR-L-SGEN 954-B14-002.5-FR-R-SGEN 954-B14-002.5-FR-L-SGEN 954-B14-003.0-AN-R-OREN 954-B14-003.0-AN-L-OREN 954-B14-003.0-FN-R-OREN 954-B14-003.0-FN-L-OREN 954-B14-003.0-AR-R-OREN 954-B14-003.0-AR-L-OREN 954-B14-003.0-FR-R-OREN 954-B14-003.0-FR-L-OREN 954-B14-003.0-AN-R-GREN 954-B14-003.0-AN-L-GREN 954-B14-003.0-FN-R-GREN 954-B14-003.0-FN-L-GREN 954-B14-003.0-AR-R-GREN 954-B14-003.0-AR-L-GREN 954-B14-003.0-FR-R-GREN 954-B14-003.0-FR-L-GREN 954-B14-003.0-AN-R-SGEN 954-B14-003.0-AN-L-SGEN 954-B14-003.0-FN-R-SGEN 954-B14-003.0-FN-L-SGEN 954-B14-003.0-AR-R-SGEN 954-B14-003.0-AR-L-SGEN 954-B14-003.0-FR-R-SGEN 954-B14-003.0-FR-L-SGEN 954-B14-004.0-AN-R-OREN 954-B14-004.0-AN-L-OREN 954-B14-004.0-FN-R-OREN 954-B14-004.0-FN-L-OREN 954-B14-004.0-AR-R-OREN 954-B14-004.0-AR-L-OREN 954-B14-004.0-FR-R-OREN 954-B14-004.0-FR-L-OREN 954-B14-004.0-AN-R-GREN 954-B14-004.0-AN-L-GREN 954-B14-004.0-FN-R-GREN 954-B14-004.0-FN-L-GREN 954-B14-004.0-AR-R-GREN 954-B14-004.0-AR-L-GREN 954-B14-004.0-FR-R-GREN 954-B14-004.0-FR-L-GREN 954-B14-004.0-AN-R-SGEN 954-B14-004.0-AN-L-SGEN 954-B14-004.0-FN-R-SGEN 954-B14-004.0-FN-L-SGEN 954-B14-004.0-AR-R-SGEN 954-B14-004.0-AR-L-SGEN 954-B14-004.0-FR-R-SGEN 954-B14-004.0-FR-L-SGEN 954-B14-005.0-AN-R-OREN 954-B14-005.0-AN-L-OREN 954-B14-005.0-FN-R-OREN 954-B14-005.0-FN-L-OREN 954-B14-005.0-AR-R-OREN 954-B14-005.0-AR-L-OREN 954-B14-005.0-FR-R-OREN 954-B14-005.0-FR-L-OREN 954-B14-005.0-AN-R-GREN 954-B14-005.0-AN-L-GREN 954-B14-005.0-FN-R-GREN 954-B14-005.0-FN-L-GREN 954-B14-005.0-AR-R-GREN 954-B14-005.0-AR-L-GREN 954-B14-005.0-FR-R-GREN 954-B14-005.0-FR-L-GREN 954-B14-005.0-AN-R-SGEN 954-B14-005.0-AN-L-SGEN 954-B14-005.0-FN-R-SGEN 954-B14-005.0-FN-L-SGEN 954-B14-005.0-AR-R-SGEN 954-B14-005.0-AR-L-SGEN 954-B14-005.0-FR-R-SGEN 954-B14-005.0-FR-L-SGEN 954-B14-006.0-AN-R-OREN 954-B14-006.0-AN-L-OREN 954-B14-006.0-FN-R-OREN 954-B14-006.0-FN-L-OREN 954-B14-006.0-AR-R-OREN 954-B14-006.0-AR-L-OREN 954-B14-006.0-FR-R-OREN 954-B14-006.0-FR-L-OREN 954-B14-006.0-AN-R-GREN 954-B14-006.0-AN-L-GREN 954-B14-006.0-FN-R-GREN 954-B14-006.0-FN-L-GREN 954-B14-006.0-AR-R-GREN 954-B14-006.0-AR-L-GREN 954-B14-006.0-FR-R-GREN 954-B14-006.0-FR-L-GREN 954-B14-006.0-AN-R-SGEN 954-B14-006.0-AN-L-SGEN 954-B14-006.0-FN-R-SGEN 954-B14-006.0-FN-L-SGEN 954-B14-006.0-AR-R-SGEN 954-B14-006.0-AR-L-SGEN 954-B14-006.0-FR-R-SGEN 954-B14-006.0-FR-L-SGEN 954-B14-008.0-AN-R-OREN 954-B14-008.0-AN-L-OREN 954-B14-008.0-FN-R-OREN 954-B14-008.0-FN-L-OREN 954-B14-008.0-AR-R-OREN 954-B14-008.0-AR-L-OREN 954-B14-008.0-FR-R-OREN 954-B14-008.0-FR-L-OREN 954-B14-008.0-AN-R-GREN 954-B14-008.0-AN-L-GREN 954-B14-008.0-FN-R-GREN 954-B14-008.0-FN-L-GREN 954-B14-008.0-AR-R-GREN 954-B14-008.0-AR-L-GREN 954-B14-008.0-FR-R-GREN 954-B14-008.0-FR-L-GREN 954-B14-008.0-AN-R-SGEN 954-B14-008.0-AN-L-SGEN 954-B14-008.0-FN-R-SGEN 954-B14-008.0-FN-L-SGEN 954-B14-008.0-AR-R-SGEN 954-B14-008.0-AR-L-SGEN 954-B14-008.0-FR-R-SGEN 954-B14-008.0-FR-L-SGEN 954-B14-010.0-AN-R-OREN 954-B14-010.0-AN-L-OREN 954-B14-010.0-FN-R-OREN 954-B14-010.0-FN-L-OREN 954-B14-010.0-AR-R-OREN 954-B14-010.0-AR-L-OREN 954-B14-010.0-FR-R-OREN 954-B14-010.0-FR-L-OREN 954-B14-010.0-AN-R-GREN 954-B14-010.0-AN-L-GREN 954-B14-010.0-FN-R-GREN 954-B14-010.0-FN-L-GREN 954-B14-010.0-AR-R-GREN 954-B14-010.0-AR-L-GREN 954-B14-010.0-FR-R-GREN 954-B14-010.0-FR-L-GREN 954-B14-010.0-AN-R-SGEN 954-B14-010.0-AN-L-SGEN 954-B14-010.0-FN-R-SGEN 954-B14-010.0-FN-L-SGEN 954-B14-010.0-AR-R-SGEN 954-B14-010.0-AR-L-SGEN 954-B14-010.0-FR-R-SGEN 954-B14-010.0-FR-L-SGEN 954-B1/2-0.050-AN-R-OREN 954-B1/2-0.050-AN-L-OREN 954-B1/2-0.050-FN-R-OREN 954-B1/2-0.050-FN-L-OREN 954-B1/2-0.050-AR-R-OREN 954-B1/2-0.050-AR-L-OREN 954-B1/2-0.050-FR-R-OREN 954-B1/2-0.050-FR-L-OREN 954-B1/2-0.050-AN-R-GREN 954-B1/2-0.050-AN-L-GREN 954-B1/2-0.050-FN-R-GREN 954-B1/2-0.050-FN-L-GREN 954-B1/2-0.050-AR-R-GREN 954-B1/2-0.050-AR-L-GREN 954-B1/2-0.050-FR-R-GREN 954-B1/2-0.050-FR-L-GREN 954-B1/2-0.050-AN-R-SGEN 954-B1/2-0.050-AN-L-SGEN 954-B1/2-0.050-FN-R-SGEN 954-B1/2-0.050-FN-L-SGEN 954-B1/2-0.050-AR-R-SGEN 954-B1/2-0.050-AR-L-SGEN 954-B1/2-0.050-FR-R-SGEN 954-B1/2-0.050-FR-L-SGEN 954-B1/2-00.10-AN-R-OREN 954-B1/2-00.10-AN-L-OREN 954-B1/2-00.10-FN-R-OREN 954-B1/2-00.10-FN-L-OREN 954-B1/2-00.10-AR-R-OREN 954-B1/2-00.10-AR-L-OREN 954-B1/2-00.10-FR-R-OREN 954-B1/2-00.10-FR-L-OREN 954-B1/2-00.10-AN-R-GREN 954-B1/2-00.10-AN-L-GREN 954-B1/2-00.10-FN-R-GREN 954-B1/2-00.10-FN-L-GREN 954-B1/2-00.10-AR-R-GREN 954-B1/2-00.10-AR-L-GREN 954-B1/2-00.10-FR-R-GREN 954-B1/2-00.10-FR-L-GREN 954-B1/2-00.10-AN-R-SGEN 954-B1/2-00.10-AN-L-SGEN 954-B1/2-00.10-FN-R-SGEN 954-B1/2-00.10-FN-L-SGEN 954-B1/2-00.10-AR-R-SGEN 954-B1/2-00.10-AR-L-SGEN 954-B1/2-00.10-FR-R-SGEN 954-B1/2-00.10-FR-L-SGEN 954-B1/2-00.20-AN-R-OREN 954-B1/2-00.20-AN-L-OREN 954-B1/2-00.20-FN-R-OREN 954-B1/2-00.20-FN-L-OREN 954-B1/2-00.20-AR-R-OREN 954-B1/2-00.20-AR-L-OREN 954-B1/2-00.20-FR-R-OREN 954-B1/2-00.20-FR-L-OREN 954-B1/2-00.20-AN-R-GREN 954-B1/2-00.20-AN-L-GREN 954-B1/2-00.20-FN-R-GREN 954-B1/2-00.20-FN-L-GREN 954-B1/2-00.20-AR-R-GREN 954-B1/2-00.20-AR-L-GREN 954-B1/2-00.20-FR-R-GREN 954-B1/2-00.20-FR-L-GREN 954-B1/2-00.20-AN-R-SGEN 954-B1/2-00.20-AN-L-SGEN 954-B1/2-00.20-FN-R-SGEN 954-B1/2-00.20-FN-L-SGEN 954-B1/2-00.20-AR-R-SGEN 954-B1/2-00.20-AR-L-SGEN 954-B1/2-00.20-FR-R-SGEN 954-B1/2-00.20-FR-L-SGEN 954-B1/2-00.50-AN-R-OREN 954-B1/2-00.50-AN-L-OREN 954-B1/2-00.50-FN-R-OREN 954-B1/2-00.50-FN-L-OREN 954-B1/2-00.50-AR-R-OREN 954-B1/2-00.50-AR-L-OREN 954-B1/2-00.50-FR-R-OREN 954-B1/2-00.50-FR-L-OREN 954-B1/2-00.50-AN-R-GREN 954-B1/2-00.50-AN-L-GREN 954-B1/2-00.50-FN-R-GREN 954-B1/2-00.50-FN-L-GREN 954-B1/2-00.50-AR-R-GREN 954-B1/2-00.50-AR-L-GREN 954-B1/2-00.50-FR-R-GREN 954-B1/2-00.50-FR-L-GREN 954-B1/2-00.50-AN-R-SGEN 954-B1/2-00.50-AN-L-SGEN 954-B1/2-00.50-FN-R-SGEN 954-B1/2-00.50-FN-L-SGEN 954-B1/2-00.50-AR-R-SGEN 954-B1/2-00.50-AR-L-SGEN 954-B1/2-00.50-FR-R-SGEN 954-B1/2-00.50-FR-L-SGEN 954-B1/2-01.00-AN-R-OREN 954-B1/2-01.00-AN-L-OREN 954-B1/2-01.00-FN-R-OREN 954-B1/2-01.00-FN-L-OREN 954-B1/2-01.00-AR-R-OREN 954-B1/2-01.00-AR-L-OREN 954-B1/2-01.00-FR-R-OREN 954-B1/2-01.00-FR-L-OREN 954-B1/2-01.00-AN-R-GREN 954-B1/2-01.00-AN-L-GREN 954-B1/2-01.00-FN-R-GREN 954-B1/2-01.00-FN-L-GREN 954-B1/2-01.00-AR-R-GREN 954-B1/2-01.00-AR-L-GREN 954-B1/2-01.00-FR-R-GREN 954-B1/2-01.00-FR-L-GREN 954-B1/2-01.00-AN-R-SGEN 954-B1/2-01.00-AN-L-SGEN 954-B1/2-01.00-FN-R-SGEN 954-B1/2-01.00-FN-L-SGEN 954-B1/2-01.00-AR-R-SGEN 954-B1/2-01.00-AR-L-SGEN 954-B1/2-01.00-FR-R-SGEN 954-B1/2-01.00-FR-L-SGEN 954-B1/2-001.0-AN-R-OREN 954-B1/2-001.0-AN-L-OREN 954-B1/2-001.0-FN-R-OREN 954-B1/2-001.0-FN-L-OREN 954-B1/2-001.0-AR-R-OREN 954-B1/2-001.0-AR-L-OREN 954-B1/2-001.0-FR-R-OREN 954-B1/2-001.0-FR-L-OREN 954-B1/2-001.0-AN-R-GREN 954-B1/2-001.0-AN-L-GREN 954-B1/2-001.0-FN-R-GREN 954-B1/2-001.0-FN-L-GREN 954-B1/2-001.0-AR-R-GREN 954-B1/2-001.0-AR-L-GREN 954-B1/2-001.0-FR-R-GREN 954-B1/2-001.0-FR-L-GREN 954-B1/2-001.0-AN-R-SGEN 954-B1/2-001.0-AN-L-SGEN 954-B1/2-001.0-FN-R-SGEN 954-B1/2-001.0-FN-L-SGEN 954-B1/2-001.0-AR-R-SGEN 954-B1/2-001.0-AR-L-SGEN 954-B1/2-001.0-FR-R-SGEN 954-B1/2-001.0-FR-L-SGEN 954-B1/2-001.25-AN-R-OREN 954-B1/2-001.25-AN-L-OREN 954-B1/2-001.25-FN-R-OREN 954-B1/2-001.25-FN-L-OREN 954-B1/2-001.25-AR-R-OREN 954-B1/2-001.25-AR-L-OREN 954-B1/2-001.25-FR-R-OREN 954-B1/2-001.25-FR-L-OREN 954-B1/2-001.25-AN-R-GREN 954-B1/2-001.25-AN-L-GREN 954-B1/2-001.25-FN-R-GREN 954-B1/2-001.25-FN-L-GREN 954-B1/2-001.25-AR-R-GREN 954-B1/2-001.25-AR-L-GREN 954-B1/2-001.25-FR-R-GREN 954-B1/2-001.25-FR-L-GREN 954-B1/2-001.25-AN-R-SGEN 954-B1/2-001.25-AN-L-SGEN 954-B1/2-001.25-FN-R-SGEN 954-B1/2-001.25-FN-L-SGEN 954-B1/2-001.25-AR-R-SGEN 954-B1/2-001.25-AR-L-SGEN 954-B1/2-001.25-FR-R-SGEN 954-B1/2-001.25-FR-L-SGEN 954-B1/2-001.5-AN-R-OREN 954-B1/2-001.5-AN-L-OREN 954-B1/2-001.5-FN-R-OREN 954-B1/2-001.5-FN-L-OREN 954-B1/2-001.5-AR-R-OREN 954-B1/2-001.5-AR-L-OREN 954-B1/2-001.5-FR-R-OREN 954-B1/2-001.5-FR-L-OREN 954-B1/2-001.5-AN-R-GREN 954-B1/2-001.5-AN-L-GREN 954-B1/2-001.5-FN-R-GREN 954-B1/2-001.5-FN-L-GREN 954-B1/2-001.5-AR-R-GREN 954-B1/2-001.5-AR-L-GREN 954-B1/2-001.5-FR-R-GREN 954-B1/2-001.5-FR-L-GREN 954-B1/2-001.5-AN-R-SGEN 954-B1/2-001.5-AN-L-SGEN 954-B1/2-001.5-FN-R-SGEN 954-B1/2-001.5-FN-L-SGEN 954-B1/2-001.5-AR-R-SGEN 954-B1/2-001.5-AR-L-SGEN 954-B1/2-001.5-FR-R-SGEN 954-B1/2-001.5-FR-L-SGEN 954-B1/2-002.0-AN-R-OREN 954-B1/2-002.0-AN-L-OREN 954-B1/2-002.0-FN-R-OREN 954-B1/2-002.0-FN-L-OREN 954-B1/2-002.0-AR-R-OREN 954-B1/2-002.0-AR-L-OREN 954-B1/2-002.0-FR-R-OREN 954-B1/2-002.0-FR-L-OREN 954-B1/2-002.0-AN-R-GREN 954-B1/2-002.0-AN-L-GREN 954-B1/2-002.0-FN-R-GREN 954-B1/2-002.0-FN-L-GREN 954-B1/2-002.0-AR-R-GREN 954-B1/2-002.0-AR-L-GREN 954-B1/2-002.0-FR-R-GREN 954-B1/2-002.0-FR-L-GREN 954-B1/2-002.0-AN-R-SGEN 954-B1/2-002.0-AN-L-SGEN 954-B1/2-002.0-FN-R-SGEN 954-B1/2-002.0-FN-L-SGEN 954-B1/2-002.0-AR-R-SGEN 954-B1/2-002.0-AR-L-SGEN 954-B1/2-002.0-FR-R-SGEN 954-B1/2-002.0-FR-L-SGEN 954-B1/2-002.5-AN-R-OREN 954-B1/2-002.5-AN-L-OREN 954-B1/2-002.5-FN-R-OREN 954-B1/2-002.5-FN-L-OREN 954-B1/2-002.5-AR-R-OREN 954-B1/2-002.5-AR-L-OREN 954-B1/2-002.5-FR-R-OREN 954-B1/2-002.5-FR-L-OREN 954-B1/2-002.5-AN-R-GREN 954-B1/2-002.5-AN-L-GREN 954-B1/2-002.5-FN-R-GREN 954-B1/2-002.5-FN-L-GREN 954-B1/2-002.5-AR-R-GREN 954-B1/2-002.5-AR-L-GREN 954-B1/2-002.5-FR-R-GREN 954-B1/2-002.5-FR-L-GREN 954-B1/2-002.5-AN-R-SGEN 954-B1/2-002.5-AN-L-SGEN 954-B1/2-002.5-FN-R-SGEN 954-B1/2-002.5-FN-L-SGEN 954-B1/2-002.5-AR-R-SGEN 954-B1/2-002.5-AR-L-SGEN 954-B1/2-002.5-FR-R-SGEN 954-B1/2-002.5-FR-L-SGEN 954-B1/2-003.0-AN-R-OREN 954-B1/2-003.0-AN-L-OREN 954-B1/2-003.0-FN-R-OREN 954-B1/2-003.0-FN-L-OREN 954-B1/2-003.0-AR-R-OREN 954-B1/2-003.0-AR-L-OREN 954-B1/2-003.0-FR-R-OREN 954-B1/2-003.0-FR-L-OREN 954-B1/2-003.0-AN-R-GREN 954-B1/2-003.0-AN-L-GREN 954-B1/2-003.0-FN-R-GREN 954-B1/2-003.0-FN-L-GREN 954-B1/2-003.0-AR-R-GREN 954-B1/2-003.0-AR-L-GREN 954-B1/2-003.0-FR-R-GREN 954-B1/2-003.0-FR-L-GREN 954-B1/2-003.0-AN-R-SGEN 954-B1/2-003.0-AN-L-SGEN 954-B1/2-003.0-FN-R-SGEN 954-B1/2-003.0-FN-L-SGEN 954-B1/2-003.0-AR-R-SGEN 954-B1/2-003.0-AR-L-SGEN 954-B1/2-003.0-FR-R-SGEN 954-B1/2-003.0-FR-L-SGEN 954-B1/2-004.0-AN-R-OREN 954-B1/2-004.0-AN-L-OREN 954-B1/2-004.0-FN-R-OREN 954-B1/2-004.0-FN-L-OREN 954-B1/2-004.0-AR-R-OREN 954-B1/2-004.0-AR-L-OREN 954-B1/2-004.0-FR-R-OREN 954-B1/2-004.0-FR-L-OREN 954-B1/2-004.0-AN-R-GREN 954-B1/2-004.0-AN-L-GREN 954-B1/2-004.0-FN-R-GREN 954-B1/2-004.0-FN-L-GREN 954-B1/2-004.0-AR-R-GREN 954-B1/2-004.0-AR-L-GREN 954-B1/2-004.0-FR-R-GREN 954-B1/2-004.0-FR-L-GREN 954-B1/2-004.0-AN-R-SGEN 954-B1/2-004.0-AN-L-SGEN 954-B1/2-004.0-FN-R-SGEN 954-B1/2-004.0-FN-L-SGEN 954-B1/2-004.0-AR-R-SGEN 954-B1/2-004.0-AR-L-SGEN 954-B1/2-004.0-FR-R-SGEN 954-B1/2-004.0-FR-L-SGEN 954-B1/2-005.0-AN-R-OREN 954-B1/2-005.0-AN-L-OREN 954-B1/2-005.0-FN-R-OREN 954-B1/2-005.0-FN-L-OREN 954-B1/2-005.0-AR-R-OREN 954-B1/2-005.0-AR-L-OREN 954-B1/2-005.0-FR-R-OREN 954-B1/2-005.0-FR-L-OREN 954-B1/2-005.0-AN-R-GREN 954-B1/2-005.0-AN-L-GREN 954-B1/2-005.0-FN-R-GREN 954-B1/2-005.0-FN-L-GREN 954-B1/2-005.0-AR-R-GREN 954-B1/2-005.0-AR-L-GREN 954-B1/2-005.0-FR-R-GREN 954-B1/2-005.0-FR-L-GREN 954-B1/2-005.0-AN-R-SGEN 954-B1/2-005.0-AN-L-SGEN 954-B1/2-005.0-FN-R-SGEN 954-B1/2-005.0-FN-L-SGEN 954-B1/2-005.0-AR-R-SGEN 954-B1/2-005.0-AR-L-SGEN 954-B1/2-005.0-FR-R-SGEN 954-B1/2-005.0-FR-L-SGEN 954-B1/2-006.0-AN-R-OREN 954-B1/2-006.0-AN-L-OREN 954-B1/2-006.0-FN-R-OREN 954-B1/2-006.0-FN-L-OREN 954-B1/2-006.0-AR-R-OREN 954-B1/2-006.0-AR-L-OREN 954-B1/2-006.0-FR-R-OREN 954-B1/2-006.0-FR-L-OREN 954-B1/2-006.0-AN-R-GREN 954-B1/2-006.0-AN-L-GREN 954-B1/2-006.0-FN-R-GREN 954-B1/2-006.0-FN-L-GREN 954-B1/2-006.0-AR-R-GREN 954-B1/2-006.0-AR-L-GREN 954-B1/2-006.0-FR-R-GREN 954-B1/2-006.0-FR-L-GREN 954-B1/2-006.0-AN-R-SGEN 954-B1/2-006.0-AN-L-SGEN 954-B1/2-006.0-FN-R-SGEN 954-B1/2-006.0-FN-L-SGEN 954-B1/2-006.0-AR-R-SGEN 954-B1/2-006.0-AR-L-SGEN 954-B1/2-006.0-FR-R-SGEN 954-B1/2-006.0-FR-L-SGEN 954-B1/2-008.0-AN-R-OREN 954-B1/2-008.0-AN-L-OREN 954-B1/2-008.0-FN-R-OREN 954-B1/2-008.0-FN-L-OREN 954-B1/2-008.0-AR-R-OREN 954-B1/2-008.0-AR-L-OREN 954-B1/2-008.0-FR-R-OREN 954-B1/2-008.0-FR-L-OREN 954-B1/2-008.0-AN-R-GREN 954-B1/2-008.0-AN-L-GREN 954-B1/2-008.0-FN-R-GREN 954-B1/2-008.0-FN-L-GREN 954-B1/2-008.0-AR-R-GREN 954-B1/2-008.0-AR-L-GREN 954-B1/2-008.0-FR-R-GREN 954-B1/2-008.0-FR-L-GREN 954-B1/2-008.0-AN-R-SGEN 954-B1/2-008.0-AN-L-SGEN 954-B1/2-008.0-FN-R-SGEN 954-B1/2-008.0-FN-L-SGEN 954-B1/2-008.0-AR-R-SGEN 954-B1/2-008.0-AR-L-SGEN 954-B1/2-008.0-FR-R-SGEN 954-B1/2-008.0-FR-L-SGEN 954-B1/2-010.0-AN-R-OREN 954-B1/2-010.0-AN-L-OREN 954-B1/2-010.0-FN-R-OREN 954-B1/2-010.0-FN-L-OREN 954-B1/2-010.0-AR-R-OREN 954-B1/2-010.0-AR-L-OREN 954-B1/2-010.0-FR-R-OREN 954-B1/2-010.0-FR-L-OREN 954-B1/2-010.0-AN-R-GREN 954-B1/2-010.0-AN-L-GREN 954-B1/2-010.0-FN-R-GREN 954-B1/2-010.0-FN-L-GREN 954-B1/2-010.0-AR-R-GREN 954-B1/2-010.0-AR-L-GREN 954-B1/2-010.0-FR-R-GREN 954-B1/2-010.0-FR-L-GREN 954-B1/2-010.0-AN-R-SGEN 954-B1/2-010.0-AN-L-SGEN 954-B1/2-010.0-FN-R-SGEN 954-B1/2-010.0-FN-L-SGEN 954-B1/2-010.0-AR-R-SGEN 954-B1/2-010.0-AR-L-SGEN 954-B1/2-010.0-FR-R-SGEN 954-B1/2-010.0-FR-L-SG

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.