MV-MR Crank Handles Plastic, with Locking Retractable Handle, with Steel Retractable Mechanism

 MV-MR Plastic Crank Handles, with Locking Retractable Handle, with Steel Retractable Mechanism

Product description

Crank handles MV-MR are for applications where the hand piece must not protrude.

Pulling the handle up from the crank arm, the spring locks the hand piece stem into the cone receptacle and is firmly locked in the operating position.

By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

Specification

Crank body
Nylon plastic

  • Glass fiber reinforced
  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Steel, zinc plated


Retractable Handles MGR
Plastic, Phenolic (PF)

  • Black, shiny finish
  • Retractable mechanism
    Steel zinc plated stem
    Steel chrome plated hub

RoHS

On request

  • Other modifications such as inch and metric bores, squares, keyways, set screw holes, etc.
Hide technical drawing
 MV-MR Plastic Crank Handles, with Locking Retractable Handle, with Steel Retractable Mechanism sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l1d1
Pilot hole
d4d5d6h1h2h3h4l2l3d2
Ø Handle
d3
3.15P 40.870.751.181.421.260.392.174.132.620.83M 5
3.94P 40.940.871.341.571.460.392.565.043.210.98M 6
5.12P 61.101.021.571.931.730.552.996.383.210.98M 6
6.30P 61.341.101.772.171.930.593.437.724.131.10M 6

Build & Price

Length l1
Pilot Hole d1
Length l1
Pilot Hole d1

Selected Part

Total (net)
US$43.15
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$43.15
5099US$39.55
100249US$35.96
≥ 250US$32.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.396 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
MV-MR-80-P4MV-MR-100-P4MV-MR-130-P6MV-MR-160-P6