SHA Solid Disk Handwheels Plastic, with or without Revolving Handle

 SHA Plastic Solid Disk Handwheels, with or without Revolving Handle Type: A - Without handle
Type: A - Without handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Solid disk handwheels SHA with revolving handle are of modern design.

They are an excellent choice for light to medium duty applications.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Body
Nylon plastic

  • Glass filled
  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Steel, zinc plated


Revolving handle
Nylon plastic

  • Black, fiber reinforced
  • Threaded spindle
    Steel, zinc plated

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fixing)

On request

  • Other modifications such as inch and metric bores, keyways, set screw holes, etc.
Hide technical drawing
 SHA Plastic Solid Disk Handwheels, with or without Revolving Handle sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pilot hole
d3d6bsl1l2l3l4l5d4d5
3.94P 40.940.710.790.590.940.471.811.973.780.83M 6
4.92P 60.940.790.940.671.100.472.011.973.980.83M 6
6.30P 61.261.181.100.791.220.592.402.765.160.91M 8
7.87P 61.571.381.260.941.570.592.913.546.461.02M 10

Build & Price

Handwheel diameter d1
Pilot hole d2
Type


Handwheel diameter d1
Pilot hole d2
Type


Selected Part

Total US Dollars (net)
US$11.80
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$11.80
5099US$10.81
100249US$9.83
≥ 250US$8.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.383 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
SHA-100-P4-ASHA-100-P4-DSHA-125-P6-ASHA-125-P6-DSHA-160-P6-ASHA-160-P6-DSHA-200-P6-ASHA-200-P6-D