Press Releases | JW Winco Standard Parts

Press Releases

Sanitary-indexingiplungers

12/08/20 | Press

New Stainless Steel Indexing Plunger in Hygienic Design

 

This new standard part keeps the application secured in place while the high surface quality finish prevents dirt from adhering.

read more

 

11/10/20 | Press

JW Winco Design Award

 

Three standard parts, three design awards – In addition to receiving the iF DESIGN AWARD, JW Winco has also been given the prestigious Red Dot Award…

read more

 

locking-pins-secured-key

10/08/20 | Press

Rapid release pins secured with a key

 

Rapid release pins quickly and reliably connect and secure various components. For greater security against accidental release or manipulation, JW…

read more

 

Adjustable-Levers-Winco

09/09/20 | Press

Lifting, Swinging, Latching

 

Adjustable levers are definitely among the most important standard parts for clamping and fixing in place. They are found in all kinds of…

read more

 

08/11/20 | Press

Tube clamp connectors range consistently extended

 

JW Winco’s tube clamp connectors range, with a variety of designs as well as linear units and accessories, covers a wide spectrum of use cases. Winco…

read more

 

07/07/20 | Press

Better to be safe

 

Assembly pins are certainly not a new invention, but JW Winco has once again been able to enhance fully developed parts according to the application…

read more

 

06/09/20 | Press

Hinge automatically opens and closes doors

 

A new hinge made of high performance polyamide plastic with a spring loaded return function has been added to JW Winco’s extensive line of hinges.

read more

 

Lif-and-Turn-Compression-Latch

05/12/20 | Press

All in one: New Lift and Turn Compression Latch

 

In the latches product segment, JW Winco already offers a wide range of components that can often be combined with clever operating elements. With the…

read more

 

AISI-316-stainless-steel-partsA4

04/14/20 | Press

Standard Parts of AISI 316L (A4) Stainless Steel

 

Good corrosion resistance is essential when using metal parts in aggressive environments. JW Winco therefore now offers even more standard parts in…

read more

 

03/10/20 | Press

Indexing plungers with position signal

 

Indexing plungers very often fulfill safety functions - but this isn’t the only time when it is important to obtain feedback about their position.…

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our trade shows!

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.