GN 1140 Holding Bushings Stainless Steel, for Ball Lock Pins / Rapid Release Pins

Type: B - With flange

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Holding bushings GN 1140 are designed for ball lock pins, such as GN 113.3, or rapid release pins GN 114.2. They are used when the existing wall thickness is thin or for installation in a blind hole. They also provide reinforcement when the locking pin or ball lock pin is used with soft, sensitive materials.

Type B establishes a defined screw-in depth due to the collar. Type S with countersunk head allows for centered, flush installation in an easily created hole.
The holding bushings fit the following rapid release pins and ball lock pins: GN 113.3, GN 113.4, GN 113.5, GN 113.6, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 113.11, GN 113.12, GN 113.30, GN 114.2, GN 114.3, GN 114.6, GN 124.2, GN 124.3, GN 214.2, GN 214.3, GN 214.6.

Specification

Stainless steel AISI 303NI


RoHS

Hide technical drawing
GN 1140 Stainless Steel Holding Bushings, for Ball Lock Pins / Rapid Release Pins sketch

Part Options / Table

Type

BWith flange
SWith countersunk head
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5d6l1l2l3A/F
in mm
t1t2t3
0.1969 +0.0039/+0.0008M 120.630.710.370.260.650.830.0840.390.060.69
0.2362 +0.0039/+0.0008M 140.710.790.450.320.690.910.0850.390.100.73
0.3150 +0.0039/+0.0008M 160.790.870.510.440.770.980.1260.390.120.81
0.3937 +0.0059/+0.0020M 200.981.060.650.530.851.100.1280.390.160.87
0.4724 +0.0059/+0.0020M 241.181.260.770.611.161.540.16100.790.201.32
0.6299 +0.0059/+0.0020M 301.421.500.980.801.321.690.16100.790.281.44

Build & Price

Diameter d1
Thread d2
Type


Material

Diameter d1
Thread d2
Type


Material

Selected Part

Total (net)
US$15.16
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$15.16
5099US$13.89
100249US$12.63
≥ 250US$11.37
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.030 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1140-5-M12-B-NIGN 1140-5-M12-S-NIGN 1140-6-M14-B-NIGN 1140-6-M14-S-NIGN 1140-8-M16-B-NIGN 1140-8-M16-S-NIGN 1140-10-M20-B-NIGN 1140-10-M20-S-NIGN 1140-12-M24-B-NIGN 1140-12-M24-S-NIGN 1140-16-M30-B-NIGN 1140-16-M30-S-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.