GN 615.3 Ball Plungers Steel / Stainless Steel, with Internal Hex

Photo

GN 615.3 Steel / Stainless Steel Ball Plungers, with Internal Hex Type: KN - Stainless steel, standard spring load
Type: KN - Stainless steel, standard spring load
GN 615.3 Steel / Stainless Steel Ball Plungers, with Internal Hex Type: KN - Stainless steel, standard spring load
GN 615.3 Steel / Stainless Steel Ball Plungers, with Internal Hex Type: K - Steel, standard spring load
GN 615.3 Steel / Stainless Steel Ball Plungers, with Internal Hex Type: KS - Steel, high spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Specification

Type K / KS

  • Steel housing, blackened finish
  • Steel ball, hardened

Type KN / KSN

  • Stainless steel housing AISI 303
  • Stainless steel ball AISI 420C, hardened

Spring
Stainless steel AISI 631


Identification of Type KS / KSN
Housing with 2 longitudinal markings


RoHS

Technical drawing

3D
Hide technical drawing
GN 615.3 Steel / Stainless Steel Ball Plungers, with Internal Hex sketch

Part Options / Table

Type

KSteel, standard spring load
KNStainless steel, standard spring load
KSSteel, high spring load
KSNStainless steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length l ±0.004A/F
in mm
w
Compression
Spring load ≈
Standard (Type K/KN)
Initial


End
Spring load ≈
High (Type KS/KSN)
Initial


End
M 30.060.3151.50.020.67 lbf (3 N)1.01 lbf (4.5 N)1.12 lbf (5 N)2.02 lbf (9 N)
M 40.100.47220.031.91 lbf (8.5 N)3.15 lbf (14 N)2.70 lbf (12 N)4.05 lbf (18 N)
M 50.120.5512.50.041.80 lbf (8 N)3.15 lbf (14 N)3.37 lbf (15 N)4.95 lbf (22 N)
M 60.140.59130.042.47 lbf (11 N)4.05 lbf (18 N)4.27 lbf (19 N)6.29 lbf (28 N)
M 80.180.70940.064.05 lbf (18 N)6.97 lbf (31 N)8.09 lbf (36 N)13.94 lbf (62 N)
M 100.240.90650.085.40 lbf (24 N)10.12 lbf (45 N)12.81 lbf (57 N)23.38 lbf (104 N)
M 120.311.02460.105.85 lbf (26 N)11.02 lbf (49 N)13.71 lbf (61 N)24.73 lbf (110 N)
M 160.391.29980.149.22 lbf (41 N)19.33 lbf (86 N)15.29 lbf (68 N)31.92 lbf (142 N)
M 200.471.693100.1812.59 lbf (56 N)24.95 lbf (111 N)18.88 lbf (84 N)37.32 lbf (166 N)
M 240.591.890120.2218.21 lbf (81 N)33.95 lbf (151 N)28.55 lbf (127 N)53.28 lbf (237 N)

Build & Price

3D Product Configurator
Thread d1
Type




Selected Part

Total US Dollars (net)
$5.80
In Stock: 9
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$5.80
100249$5.31
250499$4.83
≥ 500$4.35
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 615.3-M3-KGN 615.3-M3-KNGN 615.3-M3-KSGN 615.3-M3-KSNGN 615.3-M4-KGN 615.3-M4-KNGN 615.3-M4-KSGN 615.3-M4-KSNGN 615.3-M5-KGN 615.3-M5-KNGN 615.3-M5-KSGN 615.3-M5-KSNGN 615.3-M6-KGN 615.3-M6-KNGN 615.3-M6-KSGN 615.3-M6-KSNGN 615.3-M8-KGN 615.3-M8-KNGN 615.3-M8-KSGN 615.3-M8-KSNGN 615.3-M10-KGN 615.3-M10-KNGN 615.3-M10-KSGN 615.3-M10-KSNGN 615.3-M12-KGN 615.3-M12-KNGN 615.3-M12-KSGN 615.3-M12-KSNGN 615.3-M16-KGN 615.3-M16-KNGN 615.3-M16-KSGN 615.3-M16-KSNGN 615.3-M20-KGN 615.3-M20-KNGN 615.3-M20-KSGN 615.3-M20-KSNGN 615.3-M24-KGN 615.3-M24-KNGN 615.3-M24-KSGN 615.3-M24-KSN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.