Solid disk handwheels VPRA-MR with revolving retractable handle are distinguished by their modern design.
By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.
These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.
Specification
Body
Plastic, Phenolic (PF)
Temperature resistant up to 300 °F (150 °C)
Black
Hub bushing
Steel, zinc plated
Retractable Handles MGR
Plastic
Black, shiny finish
Retracting mechanism
Chrome plated steel hub
Zinc plated steel stem
RoHS
On request
Other modifications such as inch and metric bores, keyways, set screw holes, cross holes, etc.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.577 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
An error has occurred!
We have received your callback request and will contact you soon.